Sunflower MFG. COMPANY SF4213-15

Sunflower MFG. COMPANY SF4213-15

Price
30,258 USD
Year
2015
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandSunflower MFG. COMPANY SF4213-15
Categorytillage equipment
Serial NumberS42130FZ400005
Unit NumberA15196
Catalog NumberCU4267373
Manufacturing Year2015
Hours1 h
CountryUnited States
LocationBurlington, CO
Pricing
Price Excluding Tax$30,258
Tax-
Price Including Tax-
Features
Additional Information*******
4213-15 20" 4 GA, PLN COULTER
4213-15 BASIC MCH PKG COULTER
4213-15 BASIC MCH PKG TR MULCH
ALL PROGRAMS CLAIMED
ASSY, RIGID SHEAR BOLT (15)
CAST SINGLE LIP HITCH, 2" HOLE
DECAL PKG, 4213-15, SUNFLOWER
GANG WRENCH, 2 3/4"
HOTLIST
POINT, 1" X 2" X 18" REV, HD(15)
ROLLING TR, 4213-15
STRIPPER, ROLLNG TRDER 4213-15
TIRE 12.5L, 12P W/15 X 10 WH (4)
0P0800/1/GD/05/18/18 REPRICED
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone