Currently 18039 machines for sale
Quick Search

Used Agriculture Equipment For Sale

If you’re in the farming industry, you can rely on Cat® dealers to help manage all your most complex and heavy-duty daily responsibilities. At Cat Used, our selection of used agriculture equipment is vast and sustainable, containing a wide variety of machines designed for tasks of all sizes and specifications.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Agriculture
x
234 Search results for "Current filter"
Displaying: 217 - 234 Sort by: 
John Deere 6110B-00S2022
Tamatave

See Details
Case IH PUMA195MFD, 79,3002015
Pachuca
8,788 h

See Details
New Holland TT4.90, 28,5002019
Pachuca
1,901 h

See Details
Claas 560R, 110,5002007
Culiacan
3,200 hlightingair conditionerchopper

See Details
Challenger MT765E, 360,0002016
Cd. Obregon
2,400 h

See Details
Case IH JX95LODCAB, 33,3002016
Pachuca
Conditions

See Details
SATCO 630, 50,0002018
Concepcion
3,000 h Conditions

See Details
New Holland TT4.90, 38,8002019
Gomez Palacio
1,796 h Conditions

See Details
John Deere 6110D, 35,0002011
Pachuca

See Details
200 M2008
Casas Grandes
2,865 h Conditionsepa label

See Details
John Deere 5039D-2WD2022
Antananarivo

See Details
New Holland TT75 4WD, 23,3002005
Pachuca
1,062 h

See Details
Massey Ferguson WT540-4WD, 24,4002008
Pachuca
2,113 h

See Details
Claas 560R, 90,4002007
Navojoa
4,300 hlightingair conditionerbeaconchopper

See Details
Challenger MT755B, 90,0002006
Navojoa
9,300 ham fm radiolightingair conditioner

See Details
Challenger MT765D, 210,0002013
Mazatlan
6,400 hlightingair conditionerbelts, 25 inch

See Details
Case IH PUMA210, 77,7002015
Delicias
5,121 h Conditions

See Details
Case IH HD 162, 15,900
Gomez Palacio

See Details
Case IH PUMA 210, 75,8002017
Córdoba
6,291 h

See Details
New Holland T7030, 42,3002012
Reynosa
9,478 h

See Details
Case IH MAXXUM 125, 49,8002010
Gomez Palacio
6,194 h Conditions

See Details
Show more results

Agriculture