2010 Case IH MAXXUM 125 For Sale - 49,800 USD | Cat Used
Quick Search

Case IH MAXXUM 125

Case IH MAXXUM 125

Year
2010
Working hours
6,194 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MADISA
Gomez Palacio
+52 8184002000
Show phone number
Basic information
BrandCase IH MAXXUM 125
Maquinas Diesel SA de CV
Categorytractors
Serial NumberZABE09115
Unit NumberMUE3353
Catalog Number10009877
Year2010
Hours6,194 h
CountryMexico
LocationGomez Palacio, Mexico
Pricing
Price Excluding Tax49,800 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Tractor typeFarm Tractor
Additional informationOpen Operating Station, ROPS hood, Case 127hp engine, 4WD transmission with 16F/16R semi-powershift, Independent PTO 540 to 1000rpm, 2 electro-hydraulic remote control valves, Front tires 14.9R28, Rear tires 18.4R38, 3 Point Lift Category with 5527kg capacity, Front counterweights.
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
400
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
500
  • Good
  • Good
  • Good
  • Good
  • Good
engine
400
  • No
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
500
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
steering
200
  • Good
  • Good
brake
400
  • Good
  • Good
  • Good
  • Good
hydraulics
400
  • Good
  • Good
  • Good
  • Good
general condition
200
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • No
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering