Quick Search

TOWMASTER T-12DT

TOWMASTER T-12DT

Year
2016
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Dodge City, KS
+316 943 4211
Show phone number
Basic information
BrandTOWMASTER T-12DT
Foley Equipment Company
Categorytrailers
Serial Number4KNTT1820GL162078
Unit Number6AR8730
Catalog Number10021860
Year2016
Hours1 h
CountryUnited States
LocationDODGE CITY, United States
Pricing
Price Excluding Tax5,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information**RED TAG SPECIAL**
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

102" OA WIDTH, 82" DECK WIDTH
12K LB DROP LEG JACK
18' DECK
2 5/16" BALL HITCH
2 X 7K EZ LUBE TORFLEX AXLE
2" OAK WOOD DECK
24" DIAMOND PLATE APPROACH
7 POLE RV PLUG
8 - D-RING TIEDOWNS
CONSTRUCTION YELLOW
HYD SURGE BRAKES W/FREE BACKING
KS TAG 626727
LIGHTS, LED
PALLET FORK HOLDERS
TIRES, 235/85R X 16E
VIN# 4KNTT1820GL162078
WHEELS, WHITE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering