Ranco TRAILER ENDDUMP 34

Ranco TRAILER ENDDUMP 34

Price
44,500 USD
Year
2017
Working hours
200 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandRanco TRAILER ENDDUMP 34
Categorytrailers
Serial Number591SD3624HR136881
Unit Number461933
Catalog NumberCU4415109
Manufacturing Year2017
Hours200 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$ 44,500
Tax-
Price Including Tax-
Features
Accessories
5TH WHEEL HITCH5TH WHEEL HITCH
SUSPENSION, MECHANICALSUSPENSION, MECHANICAL
BRAKES, ANTI-LOCKBRAKES, ANTI-LOCK
FLOOR, STEELFLOOR, STEEL
Additional Information2017 RANCO END DUMP TRAILER
28-36QF WHITE ANVIL END DUMP
ADJUSTABLE TRAILER JACK STAND
AIR BRAKES,W/AUTO ADJUSTER (ABS)
ALARM,BACK-UP /REFLECTORS
AS IS / AS RECEVIED
BLACK TARP & WIDE TRAC MUD
CAPACITY:26 CYD
DUMP ANGLE ... /BODY LENGTH 32'
ENCLOSED TRAILER FRAME
FRONT MOUNTED LADDER
FRT & REAR FENDERS
HIGH LIFT GATE,W/TOP AIR CANS
HYDRAULIC LIFT CYLINDERS /235"
LIGHTING, SEAL BEAM LED
SEALED CIRCUIT BREAKER
SPILL GUARD
STEEL DISC WHEEL/8.25 X 24.5
TANDEM AXLES, 102" WIDE
TIRES: 11R24.5, @75%
VIBRATNG BED SYSTEM
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • electrical, starting and charging system
  • brake
  • hydraulics
  • comments, misc. repairs, general remarks
  • axle assemblies
  • tires
general appearance
  • Yes
  • Bed vibrate system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes2-18
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
comments, misc. repairs, general remarks
  • Unit in operating condition
axle assemblies
  • Good
tires
  • No
  • 11R24.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontDayton1680YesNoNo
Left Front InsideDayton1680YesNoNo
Left RearBridgestone965YesNoNo
Left Rear InsideContinental770YesNoNo
Right FrontTriangle1575YesNoNo
Right Front InsideDayton1370YesNoNo
Right RearBridgestone860YesNoNo
Right Rear CenterContinental960YesNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Dan CASSADAY
Telephone:+1 303 739 3061
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone