Caterpillar CT660S

Caterpillar CT660S

Price
99,000 USD
Year
2017
Working hours
3,806 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CT660S
Categoryon highway trucks
Serial NumberTEP01943
Unit Number1145461
Catalog NumberCU4489839
Manufacturing Year2017
Hours3806 h
CountryUnited States
LocationPark City, KS
Pricing
Price Excluding Tax$ 99,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
SIDE BOARDSSIDE BOARDS
TAILGATETAILGATE
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
STARTER, ELECTRICSTARTER, ELECTRIC
DUMP BODYDUMP BODY
BLUETOOTHBLUETOOTH
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • final drives
  • comments, misc. repairs, general remarks
  • truck body
  • tires
general appearance
  • No
  • No
  • Good
  • GoodDented
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairWorn
  • Good
  • Good
  • Good2 small dents in driver door
  • Good
safety items
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • No
  • No
  • PoorNot cooling
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good67 ambient - 93 vent
  • Good
  • Good113,550 miles
  • Good
  • Good
  • Good
engine
  • Red
  • 75%
  • 35%
  • Normal
  • None
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • GoodPerformed service 6-26-2019 @ 113,548 miles
  • Good
  • Good
  • Good
  • GoodDPF and DEF
  • Good
  • Good
  • Good
  • GoodTurbos
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Eaton
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodTemp
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • GoodDrums
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodPedal
  • GoodDry
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Retail Fair
  • Yes
truck body
  • GoodFloor dented
  • GoodDented
  • Good
  • Good
  • Good
  • GoodHas electric cover
tires
  • No
  • Yes
  • 11R24.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterSynergy DP2091240NoYesNo
LEFT CENTER INSIDESynergy DP2091550NoYesNo
Left FrontAmericus RS2000956NoYesNo
Left RearSynergy DP2091136NoYesNo
Left Rear InsideSynergy DP2091240NoYesNo
Right CenterSynergy DP2091136NoYesNo
RIGHT CENTER INSIDESynergy DP2091033NoYesNo
Right FrontSynergy SP1001583NoYesNo
Right RearSynergy DP2091240NoYesNo
Right Rear InsideSynergy DP2091963
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone