Quick Search

Trail King INDUSTRIES INC. TK80

Trail King INDUSTRIES INC. TK80

Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Fergus Falls, MN
+1 612 246 7500
Show phone number
Basic information
BrandTrail King INDUSTRIES INC. TK80
Ziegler CAT
Categorytrailers
Serial Number1TKH04832KM013149
Unit NumberEQ0128417
Catalog Number10139853
Year1989
CountryUnited States
LocationFergus Falls, United States
Pricing
Price Excluding Tax40,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information80,000 LB 3 AXLE HYD DETACHABLE LOWBOY, 102" WIDE, SWINGOUTS, 24" LOADED HEIGHT, 255/70R 22.5 TIRES, 11'7" GOOSENECK, 16" KINGPIN SETTING, 22' DECK LENGTH, 46'2" OAL, 31" FRONT LOAD RAMPS, 30" BEAVERTAIL, SPRING SUSP.
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
420
  • Good
  • Fair
  • Good
  • Good
  • Fair
  • Good
safety items
200
  • YesMarch 2024
  • Yes
  • Yes
  • Yes
  • Good
  • Good
electrical, starting and charging system
110
  • Good
  • Fair
brake
420
  • 60% remaining
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Fair
hydraulics
010
  • Fair
tires
  • 255/75R22.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Center10
Left Front14
Left Front Inside14
Left Rear8
Left Rear Inside7
Right Center14
Right Front7
Right Front Inside7
Right Rear11
Right Rear Inside11
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering