TOWMASTER (OBSOLETE) T-16DT

TOWMASTER (OBSOLETE) T-16DT

Price
5,425 USD
Year
2016
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandTOWMASTER (OBSOLETE) T-16DT
Categorytrailers
Serial Number4KNTT1624GL160451
Unit Number441517
Catalog NumberCU4487510
Manufacturing Year2016
Hours1 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$ 5,425
Tax-
Price Including Tax-
Features
Additional Information12K DROP LEG JACK
16' DECK LENGTH
102" OVERALL WIDTH W/80" DECK
2" NOMINAL OAK DECKING
215/75RX17.5(H) TIRES (4)
24" DIAMOND PLATE APPROACH
3" PINTLE RING HITCH/NECK
4' STATIONARY DECK WOOD
7 POLE RV PLUG
8K E-Z LUBE TORFLEX AXLE
D-RINGS TIE DOWNS (10)
ELECTRIC BRAKES
EQUIPMENT BLACK TRAILER COLOR
L.E.D. LIGHTS
T-16DT TOWMASTER TRAILER
TOOL BOX LID
WHITE MOD WHEELS
GD 10/21/19
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Dan CASSADAY
Telephone:+1 303 739 3061
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone