Quick Search

MISCELLANEOUS MFGRS TR FT-6 T1

Construction and Mining Equipment MISCELLANEOUS MFGRS TR FT-6 T1

Price
US$ 5,685
Year
2021
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salina, UT
+1 801 978 1673
Show phone number
Basic information
Brand MISCELLANEOUS MFGRS TR FT-6 T1
Categorytrailers
Serial Number5FTBE1710N2005084
Unit NumberTL0383
Catalog Number4884092
Year2021
CountryUnited States
LocationSalina, United States
Pricing
Price Excluding Tax5,685 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information7 POLE RV
GVWR 7,000 LBS
PRICED NEW 04/08/21 KR
3/8" SAFETY CHAINS, GRADE 70
LED,4 TAIL LIGHT SYSTEM
PRESSURE TREATED WOOD
2 5/16" BALL ADJUSTABLE
20,000 LB CHANNEL MOUNT
TILT DECK LENGTH 12' DECK
PAN STYLE WITH 8" SIDESACH
HEIGHT: 16" UNLOADED
WIDTH: 97"OD, 74" ID
5/8' D-RINGS (6) CORNER TIES (2)
6K DROP
SUSPENSION SPRING
ST235/80R 16 E 8 BOLT WHITE
7K DROP LEG ** TOP WIND **
CENTER OF COUPLER TO HEADBOARD
FELLING BLACK(WHITE FELLING DEC)
18" APPROACH PLATE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering