Kenworth (OBSOLETE) 4K TRUCK

Kenworth (OBSOLETE) 4K TRUCK

Price
65,000 USD
Year
2007
Working hours
4,124 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandKenworth (OBSOLETE) 4K TRUCK
Categorywater trucks
Serial Number2NKMLD9X27M173692
Unit NumberCN12238
Catalog NumberCU4486709
Manufacturing Year2007
Hours4124 h
CountryUnited States
LocationMesa, AZ
Pricing
Price Excluding Tax$ 65,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
FRONT SPRAY SYSTEMFRONT SPRAY SYSTEM
REAR SPRAY SYSTEMREAR SPRAY SYSTEM
HOSE REELHOSE REEL
Additional InformationECM DOWNLOAD: NO
HEATER
TIRE SIZE: 11R22.5
PRODUCT LINK: INQUIRE FOR OPTIONS ON
SELF LOADING
COMMENTS: 2 FRONT, 2 REAR AND LEFT AND RIGHT SIDE SPRAYS. HOSE REEL.
GEAR RATIO: 4.63
ENGINE: CAT C7
TANK CAPACITY: 4000 GALLON
GVWR: 54600
TRANSMISSION: 8 SPEED MANUAL
WATER PUMP
SIDE SPRAYER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone