Quick Search

Mega WT 12K TNK

Mega WT 12K TNK

Price
US$ 63,000
Year
2021
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Cedar City, UT
+1 801 978 1673
Show phone number
Basic information
BrandMega WT 12K TNK
Categorywater trucks
Serial Number94408
Unit NumberWT0738
Catalog Number4805869
Year2021
Hours1 h
CountryUnited States
LocationCedar City, United States
Pricing
Price Excluding Tax63,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationTOOL BOX
MUD FLAPS
SIDE DISCHARGE MOUNTS
DISCHARGE TUBE
DISCHARGE CONTROLS
12000 GALLON STAND TANK
TIE-DOWN POINT AT TOP OF LADDER
ACCESS LADDER WITH HANDRAIL
INTERIOR EMERGENCY EGRESS RUNGS
LOCKABLE ENGINE MOUNT PLATE
6.5 HP ENGINE W/ HYDRAULIC PUMP
TWO-LEVER HYDRAULIC CONTROL
DOUBLE ACTING HYDRAULIC CYLINDER
PIN HANDLER
LOCKABLE CAP FOR HYDRAULIC TAN
HYDRAULIC QUICK DISCONNECTS
HEAVY DUTY AXLE AND WHEELS
GLADHAND CONNECTORS
DISCHARGE SOCK
D.O.T. LIGHTING SYSTEM
D.O.T. APPROVED BRAKING SYSTEM
DUAL 11.00 X 22.5 TIRES
FILL VALVE WITH AUTO SHUTOFF
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering