International WATERTK 4K

International WATERTK 4K

Price
115,000 USD
Year
2009
Working hours
33000 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandInternational WATERTK 4K
Categorywater trucks
Serial Number1HTWHAAT49J640448
Unit Number045443
Catalog NumberCU1452438
Manufacturing Year2009
Hours33000 h
CountryUnited States
LocationSan Marcos, CA
Pricing
Price Excluding Tax$115,000
Tax-
Price Including Tax-
Features
Additional Information(1) 1 1/2 HOSE OUTLET
(1) 3/4 HOSE BIB
10-SPEED TRANSMISSION
2 REARS,2 FRTS AND 1 SIDE SPRAY
2009 INTERNATIONAL 7400
3"X 4" CENTRIFUGAL PUMP
3/16" STEEL TANK
50-GALLON FUEL TANK
AIR BRAKES
ANTI-SIPHON LOADING PIPE
INDEPENDENT AIR CONTROLS
LEGAL LIGHTS AND MUD FLAPS
MAX FORCE DT W/ 300HP
PUSH BLOCK WITH TOOLBOX
VALEW STYLE HOSE REEL
AIR SHIFT P.T.O.
56,000GVW
A/C, P/S, AM/FM RADIO
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HAWTHORNE PACIFICSee InventoryWebsiteSelect contact
Gus Pena
Telephone:+1 858 6747030
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone