Currently 18062 machines for sale
Quick Search

Used Water Trucks for Sale

There’s a lot at stake when you work with heavy equipment every day. You need affordable solutions you can count on, which is why we’ve compiled product listings from a vast network of Cat® dealers into a single inventory. You can find a massive selection of equipment, including a variety of used water trucks, from Caterpillar and other manufacturers. Cat water trucks from your local dealer help you save money and maximize water distribution on the job.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
water trucks
x
119 Search results for "Current filter"
Displaying: 25 - 48 Sort by: 
Valew WT 12K TNK, 72,5002022
Ogden, UT

See Details
CAT 730WW, 525,0002021
9901 Ringhaver Drive, FL
3,367 h

See Details
CAT 730C WT, 345,0312015
Eloy, AZ
7,086 h

See Details
Valew WT 12K TNK, 70,0002023
Salt Lake City, UT

See Details
Mack WT2000 A, 120,7502024
Salt Lake City, UT
516 h

See Details
CAT 725C2WW, 393,0002019
10421 Fern Hill Drive, FL
4,542 h

See Details
Peterbilt WT5000, 255,0002022
9901 Ringhaver Drive, FL
6,164 h

See Details
Freightliner WT2000 A, 113,0002022
Salt Lake City, UT
645 h

See Details
CAT 725C2WW, 458,8152020
10421 Fern Hill Drive, FL
4,691 h

See Details
CAT WATER 40002015
San Antonio, TX
33,695 hhose reelfront spray systemrear spray system

See Details
Peterbilt WT5000, 250,0002022
525 County Road 640 East, FL
1,717 h

See Details
CAT WATER 4000, 73,5002015
San Antonio, TX
5,359 hair conditionerhose reelfront spray systemon highway

See Details
CAT 745C WT, 350,0002015
Stockton, CA
7,633 h Conditionshose reelspray system, reartankwater cannonoff road

See Details
CAT 725WW, 650,0002022
St. Augustine, FL
1,137 hheater

See Details
CAT WATER 4000, 73,5002015
Waco, TX
2,132 hproduct linkair conditionerhose reelfront spray systemrear spray system

See Details
Freightliner WT4000 A, 185,9002024
Salt Lake City, UT
848 h

See Details
Valew WT 12K TNK, 67,5002022
Salt Lake City, UT

See Details
Peterbilt WT5000, 250,0002022
10421 Fern Hill Drive, FL
413 h

See Details
CAT 725WW, 695,0002023
525 County Road 640 East, FL
613 h

See Details
CAT 613C II WT, 175,0002007
Pleasant Grove, CA
25 h Conditionsrear spray systemlightingdiff lock/unlocepa labelstarter, electric

See Details
CAT W00 740B, 367,5002014
San Antonio, TX
9,935 hultra low sulfur diesel fuelhose reelrear spray systemtank - 8,000 gallon

See Details
Mack WT2000 A, 143,0002024
Hurricane, UT
614 h

See Details
CAT 725C2WW, 495,0002020
6724 33rd Street East, FL
2,415 h

See Details
Mega WT 12K TNK, 63,0002021
Cedar City, UT
1 h5th wheel hitch

See Details
Show more results

water trucks