Currently 17966 machines for sale
Quick Search

Used Trucks for Sale

Why spend hours searching for high-quality trucks for your business when you can find the solution you need through Cat Used? Our Cat® dealers offer a huge selection of used trucks, including dump trucks, water trucks and more, for construction and utility applications. You can cut costs and increase productivity with used transport and distribution equipment, with options from Caterpillar and a variety of other brands.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Trucks
x
148 Search results for "Current filter"
Displaying: 97 - 120 Sort by: 
Kenworth WT2000 A, 91,4002020
Salina, UT
2,827 h

See Details
Freightliner WT4000 A, 172,0002023
Salt Lake City, UT
6,501 h

See Details
Mega WT 12K TNK, 63,0002021
Salt Lake City, UT
camera

See Details
CAT 725WW, 435,0002021
9901 Ringhaver Drive, FL
2,502 h

See Details
Freightliner DUMP 10 YD, 194,0002024
Salt Lake City, UT
2,758 h

See Details
Kenworth T880, 247,0002018
Boise, ID
21,787 h Conditionsam fm radiolightingair conditionerepa labelfire extinguisher

See Details
Freightliner WT4000 A, 160,0002021
Salt Lake City, UT
5,526 h

See Details
Freightliner BUSINESSCLASSM2, 68,2862017
Henderson, NV
3,468 h Conditions

See Details
CAT 725WW, 695,0002023
525 County Road 640 East, FL
1,070 h

See Details
Peterbilt WT5000, 225,0002022
Jacksonville, FL
9,026 h

See Details
CAT WATER 40002015
Edinburgh, TX
22,091 hair conditionerhose reel

See Details
CAT WATER 40002015
Edinburgh, TX
4,924 hproduct linkair conditionerhose reel

See Details
CAT WATER 40002016
Corpus Christi, TX
2,457 hhose reelfront spray systemrear spray systemon highway

See Details
Ledwell TRAILERS FORD DUMPTRUCK 5 YARD ON ROAD, 125,0002022
FL
5 ham fm radiolightingfire extinguisherbed capacity - 5 ydon road

See Details
Ford / New Holland DUMP 6 YD, 106,0002021
Cedar City, UT
4,594 h

See Details
Kenworth WT4000 A, 172,0002023
Salt Lake City, UT
6,457 h

See Details
Freightliner WT4000 A, 168,3502022
Salt Lake City, UT
9,655 h

See Details
Valew WT 12K TNK, 70,0002022
Moab, UT

See Details
CAT 740B WT, 375,0002014
Stockton, CA
11,501 hspray system, reartank - 8,000 gallonropsair conditionerepa label

See Details
Kenworth WT4000 A, 186,8002023
Salt Lake City, UT
421 h

See Details
Ford / New Holland DUMP 6 YD, 109,0002021
Salt Lake City, UT
1,868 h

See Details
Mack WT2000 A, 121,7002024
Salt Lake City, UT
92 h

See Details
CAT 725C2WW, 450,0002020
9901 Ringhaver Drive, FL
4,363 h

See Details
Valew WT 12K TNK, 70,0002023
Salt Lake City, UT

See Details
Show more results

Trucks