Currently 17747 machines for sale
Quick Search

Used Trucks for Sale

Why spend hours searching for high-quality trucks for your business when you can find the solution you need through Cat Used? Our Cat® dealers offer a huge selection of used trucks, including dump trucks, water trucks and more, for construction and utility applications. You can cut costs and increase productivity with used transport and distribution equipment, with options from Caterpillar and a variety of other brands.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Trucks
x
149 Search results for "Current filter"
Displaying: 73 - 96 Sort by: 
Kenworth WT4000 A, 186,9002022
Salt Lake City, UT
1,063 h

See Details
United WT5000AUTO, 235,0002022
9901 Ringhaver Drive, FL
9,760 h

See Details
Hydrema 912HM, 305,5002018
Mechanicsville, VA
6,439 h Conditionslightingultra low sulfur diesel fuelair conditionerdiff lock/unlocepa label

See Details
Doosan DA30, 180,0002014
Williston, MT
5,250 h

See Details
CAT CT660S, 115,0002016
Melissa, TX
4,127 ham fm radioultra low sulfur diesel fuelair conditionereropshose reel

See Details
Ledwell TRAILERS FORD DUMPTRUCK 5 YARD ON ROAD, 125,0002022
FL
77 ham fm radiobed capacity - 5 ydon road

See Details
Ledwell TRAILERS FORD DUMPTRUCK 5 YARD ON ROAD, 125,0002022
FL
66 ham fm radiolightingfire extinguisherbed capacity - 5 ydon road

See Details
Kenworth WT4000 A, 178,0002022
Cedar City, UT
496 h

See Details
Valew WT 12K TNK, 68,5002022
Salt Lake City, UT

See Details
Kenworth WT4000 A, 185,5002023
Salt Lake City, UT
966 h

See Details
Valew WT 12K TNK, 70,0002022
Hurricane, UT

See Details
Freightliner WT2000 A, 109,0002022
Lindon, UT
885 h

See Details
Mack WT2000 A, 121,7002024
Lindon, UT
269 h

See Details
MISCELLANEOUS MFGRS WT J-STAND, 4,3252022
Salt Lake City, UT

See Details
United WT5000, 255,0002023
Midway, FL
251 h

See Details
CAT 725C2WW, 395,0002019
9901 Ringhaver Drive, FL
2,601 h

See Details
CAT 613G WT, 249,5002010
Stockton, CA
15,649 hrear spray systemtank - 5,000 gallonwater cannonlightingam fm cd radio

See Details
CAT 725WW, 575,0002021
9901 Ringhaver Drive, FL
1,779 h

See Details
Freightliner WT4000 A, 179,5002023
Salt Lake City, UT
3,354 h

See Details
CAT WATER 40002016
Corpus Christi, TX
5,767 hair conditionerhose reelfront spray systemrear spray system

See Details
Ford / New Holland WT2000 A, 99,0002021
Salt Lake City, UT
2,463 h

See Details
CAT WATER 40002014
Corpus Christi, TX
25,125 hhose reel

See Details
CAT 745 WT, 585,0002019
Pleasant Grove, CA
6,499 hrear spray systemwater cannonultra low sulfur diesel fuelair conditionererops

See Details
Kenworth WT2000 A, 91,4002020
Salina, UT
2,827 h

See Details
Show more results

Trucks