Currently 17907 machines for sale
Quick Search

Used Trucks for Sale

Why spend hours searching for high-quality trucks for your business when you can find the solution you need through Cat Used? Our Cat® dealers offer a huge selection of used trucks, including dump trucks, water trucks and more, for construction and utility applications. You can cut costs and increase productivity with used transport and distribution equipment, with options from Caterpillar and a variety of other brands.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Trucks
x
149 Search results for "Current filter"
Displaying: 49 - 72 Sort by: 
Doosan DA30, 180,0002013
Williston, MT
6,500 h

See Details
Valew WT 12K TNK, 67,5002022
Salt Lake City, UT

See Details
CAT CT660, 63,2002013
Minot, ND
112,847 hair conditioner

See Details
CAT 725 DUMPBOX, 2,3752014
MI

See Details
Peterbilt WT5000, 250,0002022
10421 Fern Hill Drive, FL
413 h

See Details
CAT 725WW, 695,0002023
525 County Road 640 East, FL
586 h

See Details
CAT 613C II WT, 175,0002007
Pleasant Grove, CA
25 h Conditionsrear spray systemlightingdiff lock/unlocepa labelstarter, electric

See Details
CAT W00 740B, 367,5002014
San Antonio, TX
9,935 hultra low sulfur diesel fuelhose reelrear spray systemtank - 8,000 gallon

See Details
Mack WT2000 A, 143,0002024
Hurricane, UT
614 h

See Details
CAT 725C2WW, 495,0002020
6724 33rd Street East, FL
2,388 h

See Details
Mega WT 12K TNK, 63,0002021
Cedar City, UT
1 h5th wheel hitch

See Details
Freightliner WT4000 A, 186,9002024
Cedar City, UT
11 h

See Details
Valew WT 12K TNK, 72,5002022
Salt Lake City, UT

See Details
Valew WT 12K TNK, 72,5002022
Salt Lake City, UT

See Details
Freightliner WT4000, 69,0002013
Salt Lake City, UT
56,483 h

See Details
CAT WATER 40002016
Corpus Christi, TX
37,119 hair conditionerhose reel

See Details
Valew WT 12K TNK, 72,5002023
Hurricane, UT

See Details
Peterbilt WT5000, 255,0002022
525 County Road 640 East, FL
1,493 h

See Details
Valew WT 12K TNK, 65,8002022
Salt Lake City, UT

See Details
Valew WT 12K TNK, 72,5002022
Salt Lake City, UT

See Details
Mack WT2000 A, 133,9002024
Hurricane, UT
1,701 h

See Details
Peterbilt WT5000, 245,0002022
Jacksonville, FL
3,692 h

See Details
Mack WT2000 A, 119,0002024
Lindon, UT
1,045 h

See Details
Freightliner WT2000 A, 102,0002022
Hurricane, UT
175 h

See Details
Show more results

Trucks