Currently 18016 machines for sale
Quick Search

Used Trucks for Sale

Why spend hours searching for high-quality trucks for your business when you can find the solution you need through Cat Used? Our Cat® dealers offer a huge selection of used trucks, including dump trucks, water trucks and more, for construction and utility applications. You can cut costs and increase productivity with used transport and distribution equipment, with options from Caterpillar and a variety of other brands.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Trucks
x
148 Search results for "Current filter"
Displaying: 25 - 48 Sort by: 
CAT 730WW, 535,0002020
6724 33rd Street East, FL
5,493 h

See Details
CAT 745C WT, 474,0002015
Mesa, AZ
8,800 hair conditioner

See Details
International 4700, 12,5002000
Russellville, AR

See Details
Peterbilt 367, 100,0002013
Russellville, AR
75,917 h

See Details
CAT 725WW, 445,0002022
6200 N Us 301/441, FL
4,384 h

See Details
Hydrema 912HM, 121,8502020
Rock Hill, SC
2,052 h Conditionsbeaconlightingradio - am fm radioroad type - offproduct link

See Details
Valew WT 12K TNK, 72,5002022
Ogden, UT

See Details
Freightliner F701, 15,0001993
San Antonio, TX
Conditionslightingtailgatestarter, electricon roadbed capacity - 10 yd

See Details
CAT 730WW, 525,0002021
9901 Ringhaver Drive, FL
3,351 h

See Details
CAT 730C WT, 345,0312015
Eloy, AZ
7,086 h

See Details
Valew WT 12K TNK, 70,0002023
Salt Lake City, UT

See Details
Mack WT2000 A, 120,7502024
Salt Lake City, UT
516 h

See Details
CAT 725C2WW, 393,0002019
10421 Fern Hill Drive, FL
4,523 h

See Details
Peterbilt WT5000, 255,0002022
9901 Ringhaver Drive, FL
6,164 h

See Details
Ledwell TRAILERS FORD DUMPTRUCK 5 YARD ON ROAD, 125,0002022
FL
102 ham fm radiolightingfire extinguisherbed capacity - 5 ydon road

See Details
Freightliner WT2000 A, 113,0002022
Salt Lake City, UT
645 h

See Details
CAT 725C2WW, 458,8152020
10421 Fern Hill Drive, FL
4,675 h

See Details
CAT WATER 40002015
San Antonio, TX
33,695 hhose reelfront spray systemrear spray system

See Details
Peterbilt WT5000, 250,0002022
525 County Road 640 East, FL
1,717 h

See Details
CAT WATER 4000, 73,5002015
San Antonio, TX
5,359 hair conditionerhose reelfront spray systemon highway

See Details
CAT 745C WT, 350,0002015
Stockton, CA
7,633 h Conditionshose reelspray system, reartankwater cannonoff road

See Details
CAT 725WW, 650,0002022
St. Augustine, FL
1,134 hheater

See Details
CAT WATER 4000, 73,5002015
Waco, TX
2,132 hproduct linkair conditionerhose reelfront spray systemrear spray system

See Details
Freightliner WT4000 A, 185,9002024
Salt Lake City, UT
848 h

See Details
Show more results

Trucks