Trail King (OBSOLETE) TK80J

Trail King (OBSOLETE) TK80J

Price
39,108 USD
Year
2017
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandTrail King (OBSOLETE) TK80J
Categorytrailers
Serial Number1TKR02526HM013362
Unit NumberM447160
Catalog NumberCU2542349
Manufacturing Year2017
Hours1 h
CountryUnited States
LocationAlbuquerque, NM
Pricing
Price Excluding Tax$39,108
Tax-
Price Including Tax-
Features
Additional Information16" KINGPIN SETTING W/84" SWING
2-AXLES OPEN DECK
2-SP PARK STANDS(CRANK STYLE)
275/70R22.5-18PLY HSR2 TIRE ONLY
50" 5TH-WHEEL HEIGHT
54" AXLE SPACING
8'6" WIDE
8.25X22.5 10-HOLE DISC WHEEL
8.25X22.5 10-HOLE DISC WHEEL
8.25X22.5 10-HOLE STEEL DISC
CONVERSION CHART
DECALS (735-434-018)
HYD.JEEP TO POWER GOOSENECK
LANDING GEAR
NEW CAT YELLOW S7225 W/BLACK
NO SPARE TIRE
NO SPARE WHEEL
PIN CLEARANCE
STEEL HUB-PILOTED-CAST DRUM
TK120-170HDG GUAGE IN BOX W/
TK80J JEEP,NO ABS,80,000LB CAP
TK80J TRAILKING TRAILER
WEIGHT
WHEEL FINISH (INSIDE)
WHEEL FINISH (OUTSIDE)
0P0880
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone