Trail King INDUSTRIES INC. TK70HT

Trail King INDUSTRIES INC. TK70HT

Price
19,500 USD
Year
1988
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandTrail King INDUSTRIES INC. TK70HT
Categorytrailers
Serial Number1TKA04821JM010444
Unit NumberT4747
Catalog NumberCU4321353
Manufacturing Year1988
Hours1 h
CountryUnited States
LocationAltoona, IA
Pricing
Price Excluding Tax$19,500
Tax-
Price Including Tax-
Features
Accessories
SUSPENSION, AIR RIDESUSPENSION, AIR RIDE
Additional Information10' TAIL W/13" APPROACH
102" WIDE
12000 LB WINCH
17.5 TIRES
29' DECK
48' OAL
49" KINGPIN
70000 LB CAPACITY
9' UPPER DECK
DISC WHEELS
HYDRAULIC TAIL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER CATSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 888 363 3921
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone