Trail King INDUSTRIES INC. TK70HDG

Trail King INDUSTRIES INC. TK70HDG

Price
19,500 USD
Year
1995
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandTrail King INDUSTRIES INC. TK70HDG
Categorytrailers
Serial Number1TKJ04220TM088693
Unit NumberT4787
Catalog NumberCU4423839
Manufacturing Year1995
Hours1 h
CountryUnited States
LocationFort Dodge, IA
Pricing
Price Excluding Tax$19,500
Tax-
Price Including Tax-
Features
Additional Information22' DECK LENGTH
102" WIDE
70,000# CAPACITY IN 16'
10' 7 SWING CLEARANCE
24" LOADED DECK HEIGHT
OUTRIGGERS
LEAF SPRING SUSPENSION
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER CATSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 888 363 3921
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone