Trail King INDUSTRIES INC. 1500-4160

Trail King INDUSTRIES INC. 1500-4160

Price
15,000 USD
Year
1985
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandTrail King INDUSTRIES INC. 1500-4160
Categorytrailers
Serial Number1TKH04126FM116596
Unit Number6FM116596
Catalog NumberCU4288693
Manufacturing Year1985
Hours1 h
CountryUnited States
LocationGrand Rapids, MI
Pricing
Price Excluding Tax$15,000
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
GOOSENECKGOOSENECK
RAMPSRAMPS
FLOOR, WOODFLOOR, WOOD
SUSPENSION, MECHANICALSUSPENSION, MECHANICAL
WHEELS, PAINTWHEELS, PAINT
LIFT CYLINDERSLIFT CYLINDERS
Additional InformationGOOSENECK
LIFT CYLINDERS
LIGHTING
RAMPS
SUSPENSION, MECHANICAL
WHEELS, PAINT
FLOOR, WOOD
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • electrical, starting and charging system
  • hydraulics
  • tires
general appearance
  • Good
  • GoodFew boards weathered, broken slight, 8’6” x 21’
  • FairLeft side frames have vertical plate rusted through slight at bottom, couldn’t inspect inner frame members with trailer on the ground, looks like may have heavier surface rust, rusted through slight by left gooseneck pivot
  • FairFaded, light surface rust
  • FairRear plates rusted through slight, has mounts for rear ramps but no ramps included, rusted through slight by front ramps
  • Good
  • FairR&L center spring hangers rusted at top by frame, rear supports have plate welded on sides
  • GoodAbout 40 % brake lining remaining
  • FairFifth wheel support for gooseneck support rusted through top plate, weld new plate
  • Good
  • Good
  • Yes
  • 83,700 GVWR, 17,640 GAWR,
safety items
  • FairTorn
  • Yes2014
electrical, starting and charging system
  • Good
  • Good
  • Visual inspections only
hydraulics
  • Good
  • Hoist cylinders look ok, not tested
tires
  • Yes
  • Tread depths in 1/32” readings of, 14,14,10,10,12,11,14,12
  • 10R17.5
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone