TRAILER OTHER TRAILER

Construction and Mining Equipment TRAILER OTHER TRAILER

Price
20,950 USD
Year
2000
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
Brand TRAILER OTHER TRAILER
Categorytrailers
Serial Number1TDH4222XYB098522
Unit NumberT4160
Catalog NumberCU2303423
Manufacturing Year2000
Hours1 h
CountryUnited States
LocationAtlantic, IA
Pricing
Price Excluding Tax$20,950
Tax-
Price Including Tax-
Features
Additional Information2 ROWS OF 5 LIGHTS
2000 TIMPTE SUPER HOPPER TRAILER
285/75R24.5 TIRES & 8.25 RIMS
42' LONG X 96" WIDE X 78" TALL
COUPLER HEIGHT 50"
EXTRA SPACING
GROSS AXLE WEIGHT RATING (2) 20000 LBS AXLES
GVWR 65000 LBS
SHURCO ROLL TARP (BLACK)
STAINLESS STEEL REAR & CORNERS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER CATSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 888 363 3921
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone