Currently 17741 machines for sale
Quick Search

Used Trailers for Sale

Transportation plays an important role in construction, land development and utility industries. If you’re looking for a vendor that offers used trailers for heavy-duty transport applications, a Cat® dealer could have the solution you need. You can find dozens of used equipment trailers for sale on the Cat Used website. Our search filters will help you find the right piece of equipment in our inventory.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
trailers
x
92 Search results for "Current filter"
Displaying: 25 - 48 Sort by: 
TOWMASTER T-12DTE, 7,2002018
Kansas City, MO

See Details
MISCELLANEOUS MFGRS DUMP, 5,0001999
Aurora, CO
5 h

See Details
PJ TRAILERS TR CAR 20, 6,0002000
Moab, UT

See Details
GAS PUMP TRANSFER TRAILER, 1,5002014
Milford, MA

See Details
Trail King INDUSTRIES INC. TK110HDG2023
Cheyenne, WY
1 h

See Details
Trail King INDUSTRIES INC. TR TKT16U2024
Salt Lake City, UT

See Details
TOWMASTER T14HD, 16,9002023
Shakopee, MN
1 h Conditions

See Details
Trail King INDUSTRIES INC. TK110HDG, 92,5002019
Springfield, IL
Conditionsgooseneckbrakes - springsuspension, air rideemissions level - epa - japan -axle spread

See Details
MISCELLANEOUS MFGRS PRTN50TD3, 45,0001999
Sioux Falls, SD
1 h

See Details
MISCELLANEOUS MFGRS HT35, 5,032
Minneapolis, MN

See Details
MGS TRAILER XQ200 MGS TRAILER, 6,9002013
Milford, MA

See Details
TOWMASTER T-12DT, 9,9902018
St. Joe, MO

See Details
TOWMASTER T-12DT, 9,7702017
Topeka Area, KS
1 h

See Details
MISCELLANEOUS MFGRS TR 20 12K, 6,0002000
Moab, UT

See Details
US MFGRS NHV16, 18,9502022
Shakopee, MN
1 h

See Details
Trail King INDUSTRIES INC. TR TK60SD3, 53,0002021
Salt Lake City, UT

See Details
MISCELLANEOUS MFGRS TRAILER14K Z99, 7,0002015
Crab Orchard, WV
1 h

See Details
TOWMASTER T5DT 8K 12 TILT DECK TRAILER, 4,9502022
Rochester, MN
100 h

See Details
TOWMASTER TRLR DMP10, 7,8952022
Turlock, CA

See Details
TOWMASTER TC16, 14,7502022
Shakopee, MN
1 h

See Details
MultiQuip WT 500 TR, 8,7002023
Hurricane, UT

See Details
Trail King INDUSTRIES INC. TK60SSD, 38,9502002
Sioux Falls, ND
9,999 h Conditions

See Details
TOWMASTER T-12DT, 9,9902018
Topeka Area, KS

See Details
TOWMASTER TE-12D, 7,150
Brainerd, MN
2 h

See Details
Show more results

trailers