Trail King INDUSTRIES INC. TK100HDG

Trail King INDUSTRIES INC. TK100HDG

Price
92,300 USD
Year
1997
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandTrail King INDUSTRIES INC. TK100HDG
Categorytrailers
Serial Number1TKJ05133VM069770
Unit NumberVM069770
Catalog NumberCU2295556
Manufacturing Year1997
Hours1 h
CountryUnited States
LocationShelby Twp., MI
Pricing
Price Excluding Tax92,300 USD
Tax USD
Price Including Tax USD
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Additional Information14' SINGLE AXLE JEEP, 12' BULKHEAD TO PIN W/ EXT, 3'EXT, REAR AXLE BRAKES~70%, 255/70-R22.5: LEFT~50%, RIGHT~30%, JEEP TIRES~80%
DET LOWBOY, 102"X45', 100,000LB GVWR, 4TH PIN ON AXLE, 5TH WHEEL HITCH, FIXED SPREAD, AXLES, WOOD FLOOR, AIR RIDE SUSP, ALUMINUM WHEELS, 26.5' WELL
PLEASE CALL FOR MACHINE LOCATION
Features
Accessories
LIGHTINGLIGHTING
5TH WHEEL HITCH5TH WHEEL HITCH
AXLES, FIXED SPREADAXLES, FIXED SPREAD
FLOOR, WOODFLOOR, WOOD
SUSPENSION, AIR RIDESUSPENSION, AIR RIDE
WHEELS, ALUMINUMWHEELS, ALUMINUM
Additional Information14' SINGLE AXLE JEEP, 12' BULKHEAD TO PIN W/ EXT, 3'EXT, REAR AXLE BRAKES~70%, 255/70-R22.5: LEFT~50%, RIGHT~30%, JEEP TIRES~80%
DET LOWBOY, 102"X45', 100,000LB GVWR, 4TH PIN ON AXLE, 5TH WHEEL HITCH, FIXED SPREAD, AXLES, WOOD FLOOR, AIR RIDE SUSP, ALUMINUM WHEELS, 26.5' WELL
PLEASE CALL FOR MACHINE LOCATION
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • electrical, starting and charging system
  • hydraulics
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAir ride rear suspension
  • Good
  • GoodAluminum wheels
safety items
  • YesFebruary 2015
  • Yes
  • Good
electrical, starting and charging system
  • GoodAll lights working
hydraulics
  • Good
comments, misc. repairs, general remarks
  • Clean straight trailer
  • No
tires
  • rear pin on axle- left side tires at 50%, right at 30%, jeep tires at 80%
  • 255/70-R22.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterToyo30NoNoNo
Left FrontToyo30NoNoNo
Left RearToyo3050NoNoNo
Right CenterMichelin40NoNoNo
Right FrontToto30NoNoNo
Right RearToyo50NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone