SmithCo (OBSOLETE) SX2-4034

SmithCo (OBSOLETE) SX2-4034

Price
56,750 USD
Year
2016
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandSmithCo (OBSOLETE) SX2-4034
Categorytrailers
Serial Number1S9SS4021GL476592
Unit Number461942
Catalog NumberCU4413071
Manufacturing Year2016
Hours1 h
CountryUnited States
LocationCO
Pricing
Price Excluding Tax$ 56,750
Tax-
Price Including Tax-
Features
Accessories
SUSPENSION, AIR RIDESUSPENSION, AIR RIDE
Additional Information16 1/2" X 7 BRAKES
GREASE ZERKS IN 5TH WHEEL
49" AXLE SPACING
TARP SAFETY SWITCH
WEIGHT 15,140LBS
LED LIGHTS
LEAD TRLR W/PUSHBLOCK,PINTLE HTC
DISC BRAKE AXLES
HUB O METER
PAINT: FRAME SMITHCO BLACK
ELEC VALVE IN TRAILER CAB CNTRL
11R 24.5 H GT RADIALS (8)
PAINT: TUB SMITHCO WHITE
HUB PILOTED,STEEL BUDD TYPE DSK
39'5" FRAME TAPERED BEAM TYPE
RMV/RPL KINGPIN
OUTBOUND MOUNT STYLE HUBS
34' AR400 STEEL TUB ROUND BOTTOM
23 CYD WATERFULL
AIR RIDE SUSPENSION
25,000LB AXLES (2)
31 CYD HEAPED
102" WIDTH
SX2-4034 SIDE DUMP
F&R THERMOFORMED PLASTIC FENDERS
2 SPD LANDING LEGS NWB
PUSH BAR TYPE BUMPER
ANTI SKID BRAKE SENSOR 1 AXLE
3000 PSI, 5" HYD CYLINDERS
TARP
2016 SMITHCO SX2-4034 TRAILER
AS IS / AS RECEIVED
ELEC AERO TARP W/CAB CONTROL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • electrical, starting and charging system
  • brake
  • hydraulics
  • comments, misc. repairs, general remarks
  • axle assemblies
  • tires
general appearance
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
comments, misc. repairs, general remarks
  • Unit in operating condition, with pup hitch
axle assemblies
  • Good
tires
  • 11R24.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMichelin1275NoNoNo
Left Front InsideDayton1275YesNoNo
Left RearDayton1173YesNoNo
Left Rear InsideYoyo1275YesNoNo
Right FrontDayton1275YesNoNo
Right Front InsideDayton1275YesNoNo
Right RearGeneral1070YesNoNo
Right Rear CenterToyo1275YesNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Dan CASSADAY
Telephone:+1 303 739 3061
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone