Kenworth T300

Kenworth T300

Price
96,870 USD
Year
2003
Working hours
796 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandKenworth T300
Categoryon highway trucks
Serial Number2NKMLZ9X73M899085
Unit NumberE128137
Catalog NumberCU2131253
Manufacturing Year2003
Hours796 h
CountryUnited States
LocationEloy, AZ
Pricing
Price Excluding Tax$96,870
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
STARTER, ELECTRICSTARTER, ELECTRIC
HYD CONTROLHYD CONTROL
Additional InformationHYD CONTROL
LIGHTING
AIR CONDITIONER
STARTER, ELECTRIC
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • final drives
  • comments, misc. repairs, general remarks
  • truck body
  • tires
general appearance
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRight front head light bezel is cracked & faded
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good34020.5
  • GoodPASSENGER SEAT HAS SMALL TEAR
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairMISSING LEFT TOP LOUVER FOR WINDSHEILD DEFROSTER
  • Good
  • Yes
  • Yes
  • No
  • Yes
engine
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • 50%
  • CUMMINA ISC 300HP 300
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
transmission
  • Good
  • GoodCLUTCH HAS A LITTLE SLACK
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • 8 speed Eaton
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • GoodPedal
  • GoodDry
  • All
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
comments, misc. repairs, general remarks
  • No
  • ACTUAL HOURS ARE UNKNOWN.
truck body
  • Good
  • Good
  • FairLEFT REAR MUD FLAP TORN
  • Good
  • Good
tires
  • No
  • Yes
  • 11 R 22.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterDouble coin26YesYesNo
Left FrontDouble coin18NoYesNo
Left RearDouble coin16YesYesNo
Left Rear InsideDouble coin16YesYesNo
Right CenterDouble coin24YesYesNo
Right FrontDouble coin18NoYesNo
Right RearDouble coin12YesYesNo
Right Rear InsideDouble coin14YesYesNo
Tire SizeYesYesNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
David Dytko
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone