International 8600

International 8600

Price
48,500 USD
Year
2012
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandInternational 8600
Categoryon highway trucks
Serial Number1HSHXSJR2CJ602038
Unit NumberINV15048
Catalog NumberCU4276164
Manufacturing Year2012
CountryCosta Rica
Pricing
Price Excluding Tax$48,500
Tax-
Price Including Tax-
Features
Additional InformationMOTOR: MAXXFORCE 13 LITROS 410HP;
TRANSMISSION: FULLER FRO-14210C 10-SPD;
EJE DELANTERO: MERITOR MFS-12-143A 12K;
EJE TRASERO: MERITOR MT-40-14X-4CFR 40K;
SUSPENSION: INTL AIR SUSP40K 52" SPACING;
CABINA: DAY CAB
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MATRA GUAPILESSee InventoryWebsiteSelect contact
Servicio al Cliente
Costa Rica
Telephone:+506 22050000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone