Caterpillar CT660 WT

Caterpillar CT660 WT

Price
85,000 USD
Year
2013
Working hours
49531 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CT660 WT
Categoryon highway trucks
Serial NumberTRK01403
Unit Number457938
Catalog NumberCU4324171
Manufacturing Year2013
Hours49531 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$85,000
Tax-
Price Including Tax-
Features
Accessories
PRODUCT LINKPRODUCT LINK
Additional InformationSEAT AR-DRIVER (0016JPD)
PAINT AR
SEAT AR (0016RAN)
GAUGE AR-MANF (0016HKB)
GAUGE AR-TEMP (0016HGL)
XMSN AR-OIL
LABEL AR
GAUGE AR-MANF
FLOOR AR-COVER
CLUTCH AR-HSG (0013WAS)
RADIATOR - ALUMINUM
LABEL AR (0010210)
COMPR AR - AIR
CLAMP AR-HTR
WHEEL AR-FRONT
BEARING AR-WHL (0029WLA)
WHEEL AR-REAR
2013 CATERPILLAR CT660 WT TRUCK
SUSPENSION AR-FR (0003ACP)
AXLE AR-FRONT (0002ARU)
SHOCK ABS AR-FR (0003703)
CLUTCH AR-HSG
MUFFLER AR-TAIL PP
CONTROL AR-PTO
SHOCK ABS AR-FR
STEERING AR-GEAR (0005PTB)
HORN AR-AIR (0008685)
BRAKE AR-AIR FR (0004193)
BRAKE AR-CHAMBER (0004EVL)
WINDSHIELD AR
SWITCH AR-TURN
SWITCH AR-TGL
WINDOW AR-REAR
COMPR AR-AIR (0004WRJ)
SUSPENSION AR-RR
WINDOW AR-POWER
STUD AR
EXHAUST AR-SYS (0007BDS)
HOOK AR-TOW
WHEELBASE AR
SUSPENSION AR-FR
AXLE AR-FRONT
AXLE AR-REAR
BRAKE AR-CHAMBER (0004ETE)
CLUTCH AR
XMSN AR-MANUAL
TANK AR-FUEL
WIRING AR-BODY
ALARM AR-BACK UP (0008WDG)
ANTENNA AR-BASE (0008RKW)
INSULN AR-PANEL
MIRROR AR
HOSE AR-CLAMP
INSULN AR-HOOD
PIPE AR-TAIL
HORN AR-AIR
STEERING AR-WHEEL
MUFFLER AR-TAIL PP (0007WBS)
COMMODITIES SURCHARGE
SBA 116' BBC 6X4 AXLE
SEAT AR
PIPE AR-TAIL (0007WBA)
BEARING AR-WHL
STEERING AR-COL
POWER AR-SOURCE
CONTROL GP
BUZZER AR-WRN
END USE: NA VOCATIONAL TRUCK
STANDARD FREIGHT CHARGE
CONTROL AR-PTO (0013WVD)
PAINT AR (0010631)
AXLE AR-REAR (0014WLD)
FLOOR AR-COVER (0016000)
VALVE AR-SHUTOFF (0016564)
FILTER AR-FUEL (0015LKU)
BOX AR-BATTERY
REGISTRATION AR
GAUGE AR-AIR (0016HGN)
CAB AR (0016031)
HANDLE AR-GRAB (0016ZDU)
SUNSHADE AR (0016XWD)
CAB AR-INTERIOR (0016VTH)
ALTERNATOR AR
AIR CONDR AR
ADJUSTER AR-SLACK
ENGINE AR-DIESEL (0012KWW)
EMISSION AR-FED
EMISSION AR-FED (0012VEC)
BRAKE AR-AIR RR
BRAKE AR-ABS
ANTENNA AR-BASE
CT660 SBA 116" BBC 6X4 AXLE
BRAKE AR-CHAMBER
EXHAUST AR-SYS
ENGINE AR-DIESEL
BATTERY AR
COMPR AR-AIR
CROSSMEMBER AR
DRAIN AR-VALVE
BOX AR-BATTERY (0008WKH)
DRYER AR-AIR HTR
EMISSION AR
END AR-FRONT
ENGINE AR-BLK
BUMPER AR-FRONT
CAB AR
CAB AR-INTERIOR
CAB AR-LK (DOOR)
CAB AR-STOR
CAB AR-SUSP (RR)
CIRCUIT AR-BRKR
CLUTCH AR-BRAKE
HANDLE AR-GRAB
MOTOR AR-STG
FILTER AR-FUEL
PAINT AR-SCHEMATIC
FRAME AR-RAILS
PAINT AR-TYPE
STEERING AR-GEAR
SEAT AR-DRIVER
FAN AR-DRIVE
EQUIPMENT AR
ELECTRICAL AR
FAN AR-OVERRIDE
USED PURCHASE/ G. DAVIDSON
LIGHT AR
FITTING AR
GAUGE AR-CLUSTER
ENGINE AR-PTO (0012UBH)
GAUGE AR-AIR
CIRCUIT AR-BRKR (0008XAH)
ALTERNATOR AR (0008GGN)
MOTOR AR-STG (0008WXG)
POWER AR-SOURCE (0008718)
LIGHT AR (0008WNH)
FRAME AR-RAILS (0001CDH)
SWITCH AR-TURN (0008WEZ)
HOOK AR-TOW (0001570)
STEERING AR-WHEEL (0005WBH)
ELECTRICAL AR (0008540)
ELECTRICAL AR (0008000)
STEERING AR-COL (0005710)
STUD AR (0008WBW)
FAN AR-DRIVE (0012THT)
ENGINE AR-BLK (0012864)
INSULN AR-HOOD (0009HAN)
CLUTCH AR-BRAKE (0011WAG)
END AR-FRONT (0009ASE)
FITTING AR (0011WAE)
SWITCH AR-TGL (0008XCC)
WIRING AR-BODY (0008HAB)
BUZZER AR-WRN (0014862)
EQUIPMENT AR (0012WEG)
FAN AR-DRIVE (0012WTA)
EMISSION AR (0012WZB)
INSULN AR-PANEL (0009HBN)
PAINT AR-SCHEMATIC (0010060)
PAINT AR-TYPE (0010761)
POWER AR-SOURCE (0008WCK)
FAN AR-OVERRIDE (0012WBR)
CAB AR-STOR (0016UZJ)
HEATER AR
WINDSHIELD AR (0016WKR)
GAUGE AR-TEMP
HEATER AR (0016VRT)
CAB AR-SUSP (RR) (0016WLD)
BRAKE AR-AIR SYS
CAB AR-LK (DOOR) (0016WJG)
WINDOW AR-POWER (0016WAK)
AIR CONDR AR (0016WKB)
GAUGE AR-CLUSTER (0016HBA)
WINDOW AR-REAR (0016VZA)
SUSPENSION AR-RR (0014WAL)
ALARM AR-BACK UP
VALVE AR-SHUTOFF
SUNSHADE AR
CROSSMEMBER AR (0001652)
BRAKE AR-AIR FR
BUMPER AR-FRONT (0001LBC)
ADJUSTER AR-SLACK (0004LGA)
ADJUSTER AR-SLACK (0004LAA)
COMPR AR-AIR (0004SPM)
BRAKE AR-AIR RR (0004NDB)
BRAKE AR-AIR SYS (0004091)
DRAIN AR-VALVE (0004732)
DRYER AR-AIR HTR (0004EBS)
BRAKE AR-ABS (0004AZA)
MIRROR AR-CONVEX
0P0800 / 39307 / 04/25/18
1HTJGTJR3EJ471451
CAP AR-FUEL TANK (0015903)
TANK AR-FUEL (0015DWX)
WHEEL AR-FRONT (0027DPL)
MIRROR AR (0016SKS)
XMSN AR-LUBE PMP
TIRE - FRONT:7382155419_I
MIRROR AR-CONVEX (0016SEZ)
CAP AR-FUEL TANK
XMSN AR-MANUAL (0013GHW)
SUSPENSION AR-RR (0014ULX)
XMSN AR-LUBE PMP (0013WAP)
REGISTRATION AR(0010UAA)
FITTING AR (0012VBU)
CLUTCH AR (0011MGZ)
XMSN AR-MANUAL (0013WGJ)
XMSN AR-OIL (0013WLB)
WATER TRUCK
HOSE AR-CLAMP (0012WCG)
CLAMP AR-HTR (0016WHJ)
LIGHT AR-CLRN
LIGHT AR-CLRN (0008WNT)
AS IS / AS RECEVIED
WHEEL AR-REAR (0028DRN)
AXLE AR-REAR (0014GVU)
TIRE - REAR:7382135423_I
LIGHT AR (0008WZC)
RADIO AR-STEREO (0008RLR)
BATTERY AR (0008MMJ)
RADIO AR-STEREO
WHEELBASE AR (0001WVS)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone