Caterpillar CT660S

Caterpillar CT660S

Price
55,900 USD
Year
2015
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CT660S
Categoryon highway trucks
Serial NumberTEP00694
Unit NumberEQ123339
Catalog NumberCU4423981
Manufacturing Year2015
CountryUnited States
LocationSyracuse, NY
Pricing
Price Excluding Tax$55,900
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationANTIFREEZE, -50C (-58F)
LANE 2 ORDER
BATTERIES, HEAVY DUTY
SEAT, VINYL
STABILIZER PADS, FLIP-OVER
MANUAL, OPER. MAINT. ENGLISH
PACK, ROLL ON/ROLL OFF BY SEA
FENDERS
HEATER, ENGINE BLOCK, 120V
CAT CT660S
SIDE CUTTER, GENERAL PURPOSE
REGIONAL PKG, NACD
AXLES, OPEN/OPEN, ED
SEAT, SUSPENSION, VINYL
HEADLINER
MANUAL, PARTS
CYLIX APPLICATION, SHIP BY SEA
BUCKET-GP, W/BO EDGE 66
ALL WHEEL DRIVE, HD
MICHELIN TIRES
CERTIFICATE OF ORIGIN, ENGLISH
LIGHT,BOOM RIGHT SIDE
BUCKET-SD, 36" 0.69 YD3
BELT, SEAT 2IN RETRACTABLE
PACK,FRONT END ATTACHMENT N.I.
MANUAL, ROUGH TERRAIN
WIPER, REAR WINDOW
CONTROL, AWD, STD SHIFT, CAB
FLOORMAT
COUNTERWEIGHT, 1250 LBS
TIRE BRAND CREDIT
BATTERY, DUAL W/DISCONNECT
PAINT, STANDARD CAT YELLOW
WHEEL/TIRE AR 14-24 CAT TS
EMISSION PACKAGE (UP TO 100HP)
CARRIAGE, WIDE FRAMERS, ROTATE
TIRES, RADIAL
COVER, ENGINE
HEATER, ENGINE AIR INTAKE
PREP, NACD STANDARD
TIP,PENETRATION PLUS
BUCKET, HOE, NONE
316EL
STABILIZERS, PLATFORM READY
GUARD, FRONT & ROOF
HITCH, REAR TOW, MANUAL
LIGHTS, FLOOD, BOOM
CONTROLS, JOYSTICK FORK CONFIG
6X4
INSTRUCTIONS, ENGLISH W STABS
MIRROR,LH
257B MULTI TERRAIN LOADER
INDICATOR, BOOM ANGLE
WASHER, BOTTLE
LOADCHARTS, TH460B W/STABS
COUPLER, HYDRAULIC SINGLE AUX1
BUCKET, 3 CYD EXCAVATING
TIRES, 20.5-R25 XTLA 1 STAR
LIGHTS, SIGNAL, DIRECTIONAL
ENGINE, 80 H.P. EMISSIONS, TURBO
SPS882 S/N: 5049457393
**TRIMBLE TSX20 SITE MOBILE**
LINKAGE BUCKET 60" DC
FORESTRY HEAD
QUOTE 9293772
36" HD BUCKET (MFH52141)
EROPS, SPEC 2 T2 ENG TAC+ SYNC
HEATER, VENTILATION, A/C READY
LINES, HEATER (T2 ENGINE)
ENCLOSURE, ENGINE (NACD)
TH460B TELEHANDLER
COUNTERWEIGHT, (NACD)
AXLES, INC DIFFLOCK + S/SENSOR
ENGINE/TRAN, 99HP, 4SP SYNC
STEP, STORAGE
CHANGER,HAND CONTROL,2-WAY
FORK, PALLET 2 X 4 X 48
DB LINKAGE BRKT
**TRIMBLE SPS882 RECEIVER**
ENGINE S/N CRX08956
USB HOST ADAPTER
OFFICE DOCK
12V VEHICLE CHARGER
CARRY CASE
SITE MOBILE S/N: 18172500085
SITE MOBILE S/N: 18172500084
RANGEPOLE CLAMP
STYLUS
ADAPTER-USB HOST
TSX20 S/N: 18172500085
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MILTON CATSee InventoryWebsiteSelect contact
Brent Derosier
Telephone:+1 508 482 5742
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone