Currently 17768 machines for sale
Quick Search

Used Water Trucks for Sale

There’s a lot at stake when you work with heavy equipment every day. You need affordable solutions you can count on, which is why we’ve compiled product listings from a vast network of Cat® dealers into a single inventory. You can find a massive selection of equipment, including a variety of used water trucks, from Caterpillar and other manufacturers. Cat water trucks from your local dealer help you save money and maximize water distribution on the job.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
water trucks
x
118 Search results for "Current filter"
Displaying: 1 - 24 Sort by: 
MISCELLANEOUS MFGRS WATERTR12K, 89,6002023
Wichita, KS
1 h

See Details
CAT 725WW, 445,0002022
10421 Fern Hill Drive, FL
4,112 h

See Details
United WT5000, 225,0002021
10421 Fern Hill Drive, FL
1,850 h

See Details
CAT 725C2WW, 455,0002020
10421 Fern Hill Drive, FL
3,859 h

See Details
CAT 725WW, 525,0002021
10421 Fern Hill Drive, FL
3,526 h

See Details
CAT 725C WW, 279,9022014
Lansing, MI
6,335 h Conditions

See Details
United WT5000, 255,0002023
6724 33rd Street East, FL
350 h

See Details
CAT 745-04 WT, 579,0592018
Eloy, AZ
6,678 hair conditioner

See Details
CAT WATER 4000, 73,5002015
Longview, TX
5,123 hfront spray systemrear spray system

See Details
MISCELLANEOUS MFGRS WATERTR12K, 89,6002023
Wichita, KS
1 h

See Details
Freightliner WT2500, 89,0002019
St. Augustine, FL
6,489 h

See Details
CAT 725WW, 445,0002022
10421 Fern Hill Drive, FL
4,424 h

See Details
CAT 730WW, 535,0002020
6724 33rd Street East, FL
5,444 h

See Details
CAT 745C WT, 474,0002015
Mesa, AZ
8,800 hair conditioner

See Details
CAT 725WW, 445,0002022
10421 Fern Hill Drive, FL
4,380 h

See Details
Sterling (OBSOLETE) A9500, 26,3162006
Mesa, AZ
107,480 hair conditionerheater

See Details
Valew WT 12K TNK, 72,5002022
Ogden, UT

See Details
CAT 730WW, 525,0002021
9901 Ringhaver Drive, FL
3,328 h

See Details
CAT 730C WT, 345,0312015
Eloy, AZ
7,086 h

See Details
Valew WT 12K TNK, 70,0002023
Salt Lake City, UT

See Details
Mack WT2000 A, 120,7502024
Salt Lake City, UT
516 h

See Details
Show more results

water trucks