Currently 17744 machines for sale
Quick Search

Used Trucks & Trailers for Sale

Cat Used is a repository for thousands of heavy machines, attachments and vehicles that support leaders in the construction and utility industries. Cat® dealers are located throughout the U.S. and in multiple countries, where they sell a wide variety of high-quality machinery — including a selection of used Cat trucks and trailers.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Transport
x
241 Search results for "Current filter"
Displaying: 145 - 168 Sort by: 
CAT 725WW, 575,0002021
9901 Ringhaver Drive, FL
1,779 h

See Details
Trail King INDUSTRIES INC. TR TK80J, 46,0002023
Salt Lake City, UT
3 h

See Details
Freightliner WT4000 A, 179,5002023
Salt Lake City, UT
3,354 h

See Details
CAT WATER 40002016
Corpus Christi, TX
5,767 hair conditionerhose reelfront spray systemrear spray system

See Details
Ford / New Holland WT2000 A, 99,0002021
Salt Lake City, UT
2,463 h

See Details
Trail King INDUSTRIES INC. TR TK80HT, 80,0002019
Salt Lake City, UT

See Details
CAT WATER 40002014
Corpus Christi, TX
25,125 hhose reel

See Details
CAT 745 WT, 585,0002019
Pleasant Grove, CA
6,499 hrear spray systemwater cannonultra low sulfur diesel fuelair conditionererops

See Details
Kenworth WT2000 A, 91,4002020
Salina, UT
2,827 h

See Details
Freightliner WT4000 A, 172,0002023
Salt Lake City, UT
6,501 h

See Details
MultiQuip WT 500 TR, 8,3752023
Salt Lake City, UT

See Details
Mega WT 12K TNK, 63,0002021
Salt Lake City, UT
camera

See Details
CAT 725WW, 435,0002021
9901 Ringhaver Drive, FL
2,453 h

See Details
Freightliner DUMP 10 YD, 194,0002024
Salt Lake City, UT
2,758 h

See Details
MultiQuip WT 500 TR, 8,2002023
Salt Lake City, UT
1 h

See Details
Kenworth T880, 247,0002018
Boise, ID
21,787 h Conditionsam fm radiolightingair conditionerepa labelfire extinguisher

See Details
Freightliner WT4000 A, 160,0002021
Salt Lake City, UT
5,526 h

See Details
Freightliner BUSINESSCLASSM2, 68,2862017
Henderson, NV
3,468 h Conditions

See Details
CAT 725WW, 695,0002023
525 County Road 640 East, FL
1,004 h

See Details
Peterbilt WT5000, 225,0002022
Jacksonville, FL
9,026 h

See Details
CAT WATER 40002015
Edinburgh, TX
12,021 hair conditionerhose reel

See Details
Log LOADER TRAILER, 26,9612015
Brewer, ME
1 h

See Details
TOWMASTER T-12DT, 7,2002018
Kansas City, MO
1 h

See Details
MISCELLANEOUS MFGRS TR RAMP 12, 6,0002005
Moab, UT

See Details
Show more results

Transport