Currently 17902 machines for sale
Quick Search

Used Trucks & Trailers for Sale

Cat Used is a repository for thousands of heavy machines, attachments and vehicles that support leaders in the construction and utility industries. Cat® dealers are located throughout the U.S. and in multiple countries, where they sell a wide variety of high-quality machinery — including a selection of used Cat trucks and trailers.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Transport
x
246 Search results for "Current filter"
Displaying: 49 - 72 Sort by: 
Peterbilt 367, 100,0002013
Russellville, AR
75,917 h

See Details
SmithCo SX3-42342023
Cheyenne, WY
1 h

See Details
Trail King INDUSTRIES INC. TR TK110HD, 85,0002017
Salt Lake City, UT
tire size

See Details
MGS TRAILER XQ300 MGS TRAILER, 4,2002009
Milford, MA

See Details
CAT 725WW, 445,0002022
10421 Fern Hill Drive, FL
4,383 h

See Details
TOWMASTER T60, 41,1002017
Shakopee, MN
1 h Conditionspintle hook / drawbarrampswheels - stainlessequipment voltagelighting

See Details
Trail King INDUSTRIES INC. TR TKT16U2024
Salt Lake City, UT

See Details
Fontaine 53 DROP DECK, 32,2502007
New Stanton, PA

See Details
TOWMASTER T-12DTE, 7,2002018
Kansas City, MO

See Details
PJ TRAILERS TR CAR 20, 6,0002000
Moab, UT

See Details
GAS PUMP TRANSFER TRAILER, 1,5002014
Milford, MA

See Details
Hydrema 912HM, 121,8502020
Rock Hill, SC
2,052 h Conditionsbeaconlightingradio - am fm radioroad type - offproduct link

See Details
Trail King INDUSTRIES INC. TK110HDG2023
Cheyenne, WY
1 h

See Details
Trail King INDUSTRIES INC. TR TKT16U2024
Salt Lake City, UT

See Details
TOWMASTER T14HD, 16,9002023
Shakopee, MN
1 h Conditions

See Details
Trail King INDUSTRIES INC. TK110HDG, 92,5002019
Springfield, IL
Conditionsgooseneckbrakes - springsuspension, air rideemissions level - epa - japan -axle spread

See Details
MISCELLANEOUS MFGRS PRTN50TD3, 45,0001999
Sioux Falls, SD
1 h

See Details
MISCELLANEOUS MFGRS HT35, 5,032
Minneapolis, MN

See Details
Valew WT 12K TNK, 72,5002022
Ogden, UT

See Details
Freightliner F701, 15,0001993
San Antonio, TX
Conditionslightingtailgatestarter, electricon roadbed capacity - 10 yd

See Details
CAT 730WW, 525,0002021
9901 Ringhaver Drive, FL
3,351 h

See Details
MGS TRAILER XQ200 MGS TRAILER, 6,9002013
Milford, MA

See Details
CAT 730C WT, 345,0312015
Eloy, AZ
7,086 h

See Details
Valew WT 12K TNK, 70,0002023
Salt Lake City, UT

See Details
Show more results

Transport