Toyota 7FGCU25_TO

Toyota 7FGCU25_TO

Price
8,000 USD
Year
2000
Working hours
8007 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandToyota 7FGCU25_TO
NMC
CategoryMisc Forklifts
Serial Number67078
Unit NumberEQN104847
Catalog NumberCU4474119
Manufacturing Year2000
Hours8007 h
CountryUnited States
LocationDes Moines, IA
Pricing
Price Excluding Tax$ 8,000
Tax-
Price Including Tax-
Features
Additional InformationFORKLIFT CUSHION 5000#
SIDE SHIFTER
NEW TIRES
TRIPLEX MAST 189" MFH
NEW 48" FORKS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Greg Siedelmann
Telephone:+1 402 891 8600 ext 2066
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone