BARRETT WC30TH_BT

Construction and Mining Equipment BARRETT WC30TH_BT

Price
4,950 USD
Year
1998
Working hours
694 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
Brand BARRETT WC30TH_BT
NMC
CategoryMisc Forklifts
Serial NumberF3478095
Unit NumberEQN100136
Catalog NumberCU4447446
Manufacturing Year1998
Hours694 h
CountryUnited States
LocationFargo, ND
Pricing
Price Excluding Tax$ 4,950
Tax-
Price Including Tax-
Features
Additional Information103.5" MFH MAST
42" FORKS
ALL FUNCTION CONTROLS IN HANDLE
NEW DEKA BATTERY WITH 110V CHARGER
WALKIE STACKER 3000#
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Greg Siedelmann
Telephone:+1 402 891 8600 ext 2066
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone