Caterpillar LIFT TRUCKS GC55KSPR4_MC

Caterpillar LIFT TRUCKS GC55KSPR4_MC

Price
32,000 USD
Year
2011
Working hours
4930 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar LIFT TRUCKS GC55KSPR4_MC
NMC
CategoryMisc Forklifts
Serial NumberAT88A30468
Unit NumberEQN077546
Catalog NumberCU4353960
Manufacturing Year2011
Hours4930 h
CountryUnited States
LocationOmaha, NE
Pricing
Price Excluding Tax$ 32,000
Tax-
Price Including Tax-
Features
Additional Information4 SECTION VALVE 5 WAY W SOLENOID
DUAL ELEMENT AIR CLEAMER
DUAL STEEL LINE HI FLOW 1 TRI 4 W
ENGINE GM4.3L LP
FORKLIFT CUSHION 12,000#
LEVER DIRECTIONAL CONTROL
MAST 209" MFH / 99" OAL / 51.00 FFH TRIPLEX
QUICK COUPLERS AT CARRIAGE.
REVERSE DRIVE PACKAGE
RIGHTLINE FORKPOSITIONER ATTACHMENT W/ FIXED 8FT FORKS
SMOOTH NON-MARKING TIRES
WIDE STANCE DRIVE WHEELS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Greg Siedelmann
Telephone:+1 402 891 8600 ext 2066
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone