Quick Search

Bomag BW177D5

Bomag BW177D5

Year
2022
Working hours
30 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Mittenwalde/ot Schenkendorf
+49 3375903411
Show phone number
Basic information
BrandBomag BW177D5
CategoryCompactors
Serial Number381144
Unit Number381144
Catalog Number10048594
Year2022
Hours30 h
CountryGermany
LocationMittenwalde/OT Schenkendorf, Germany
Pricing
Price Excluding TaxOn Request
Tax (19%)On Request
Price Including TaxOn Request
Details
Accessories
TIRES CONDITION REAR LEFT: 100 %TIRES CONDITION REAR LEFT: 100 %
TIRES CONDITION REAR RIGHT: 100 %TIRES CONDITION REAR RIGHT: 100 %
Additional informationTIRES CONDITION REAR LEFT: 100 %
TIRES CONDITION REAR RIGHT: 100 %
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering