Caterpillar CS56B

Caterpillar CS56B

Price
189,000 USD
Year
2019
Working hours
490 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CS56B
CategorySingle drum rollers
Serial NumberS5600904
Unit NumberAA006917
Catalog NumberCU4466967
Manufacturing Year2019
Hours490 h
CountryUnited States
LocationVernal, UT
Pricing
Price Excluding Tax$ 189,000
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationCAB, ROPS/FOPS WITH A/C
ENGINE, TIER 4F/STAGE 4
FREQUENCY, FIXED
INSTALLATION, CAB
INSTRUCTIONS, NA CAB
LANE 2 ORDER
LANGUAGES, OPTION 1
LIGHTING, WARNING
NO BLADE
OIL, HYDR, FACTORY FILLED
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR PL641
SCRAPER, STEEL, FRONT
SCREEN, STANDARD
SEAT BELT, 2"
SEAT, CLOTH
SENSOR, DRIVE POWER
SUN VISOR, FRONT
TIRES, 23,1-26 TI 8PR
PRICED 05/23/19 DA
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Used Dealer
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone