Caterpillar CP74B

Caterpillar CP74B

Price
211,000 USD
Year
2018
Working hours
779 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CP74B
CategorySingle drum rollers
Serial NumberP7400105
Unit NumberLKE03914
Catalog NumberCU4466899
Manufacturing Year2018
Hours779 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$ 211,000
Tax-
Price Including Tax-
Details
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationBLADE, LEVELING
CAB, ROPS/FOPS WITH A/C
CERTIFICATE OF ORIGIN
ENGINE, TIER 4F/STAGE 4
FREQUENCY, FIXED
INSTALLATION, CAB
INSTRUCTIONS, NA CAB
LANE 3 ORDER
LANGUAGES, OPTION 1
LIGHTING, WARNING
LIGHTS, UPGRADED
MIRRORS, REARVIEW,INTERNAL
OIL, HYDR, FACTORY FILLED
PACK, DOMESTIC TRUCK
PAD, ROUND
PRODUCT LINK, SATELLITE PL631
SCREEN, STANDARD
SEAT BELT, 3"
SEAT, CLOTH, DELUXE
SENSOR, DRIVE POWER
SUN SCREEN
SUN VISOR, FRONT
TANK, STANDARD
TIRE, TRACTION
PRICED 09/11/20 CR
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationBLADE, LEVELING
CAB, ROPS/FOPS WITH A/C
CERTIFICATE OF ORIGIN
ENGINE, TIER 4F/STAGE 4
FREQUENCY, FIXED
INSTALLATION, CAB
INSTRUCTIONS, NA CAB
LANE 3 ORDER
LANGUAGES, OPTION 1
LIGHTING, WARNING
LIGHTS, UPGRADED
MIRRORS, REARVIEW,INTERNAL
OIL, HYDR, FACTORY FILLED
PACK, DOMESTIC TRUCK
PAD, ROUND
PRODUCT LINK, SATELLITE PL631
SCREEN, STANDARD
SEAT BELT, 3"
SEAT, CLOTH, DELUXE
SENSOR, DRIVE POWER
SUN SCREEN
SUN VISOR, FRONT
TANK, STANDARD
TIRE, TRACTION
PRICED 09/11/20 CR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Used Dealer
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone