Caterpillar CP74B

Caterpillar CP74B

Price
170,000 USD
Year
2016
Working hours
1660 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CP74B
CategorySingle drum rollers
Serial NumberP7400101
Unit NumberLKE03801
Catalog NumberCU4466897
Manufacturing Year2016
Hours1660 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$ 170,000
Tax-
Price Including Tax-
Details
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional InformationBLADE, LEVELING
CAB, ROPS/FOPS WITH A/C
CERTIFICATE OF ORIGIN
ENGINE, TIER 4F/STAGE 4
FREQUENCY, FIXED
INSTRUCTIONS, NA CAB
LANE 3 ORDER
LIGHTING, WARNING
NO COMPACTION SENSOR
OIL, HYDR, FACTORY FILLED
PACK, DOMESTIC TRUCK
PAD, ROUND
PRODUCT LINK, SATELLITE PL631
S/N P7400101
SCREEN, STANDARD
SEAT BELT, 2"
SEAT, CLOTH, DELUXE
SUN SCREEN
TANK, STANDARD
TIRE, TRACTION
TRANSFER FROM: NC MACHINERY
PRICED 09/24/20 KR
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional InformationBLADE, LEVELING
CAB, ROPS/FOPS WITH A/C
CERTIFICATE OF ORIGIN
ENGINE, TIER 4F/STAGE 4
FREQUENCY, FIXED
INSTRUCTIONS, NA CAB
LANE 3 ORDER
LIGHTING, WARNING
NO COMPACTION SENSOR
OIL, HYDR, FACTORY FILLED
PACK, DOMESTIC TRUCK
PAD, ROUND
PRODUCT LINK, SATELLITE PL631
S/N P7400101
SCREEN, STANDARD
SEAT BELT, 2"
SEAT, CLOTH, DELUXE
SUN SCREEN
TANK, STANDARD
TIRE, TRACTION
TRANSFER FROM: NC MACHINERY
PRICED 09/24/20 KR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Used Dealer
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone