2017 OilQuick DEUTSCHLAND GMBH OQ65-M314F For Sale - 3,528 USD | Cat Used
Quick Search

OilQuick DEUTSCHLAND GMBH OQ65-M314F

OilQuick DEUTSCHLAND GMBH OQ65-M314F

Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Hamm-rhynern
Basic information
BrandOilQuick DEUTSCHLAND GMBH OQ65-M314F
Zeppelin Baumaschinen GmbH
CategoryQuick Connectors
Serial NumberOQ18545
Unit NumberOQ18545
Catalog Number10154384
Year2017
CountryGermany
LocationHamm-Rhynern, Germany
Pricing
Price Excluding Tax3,528 USD
Tax (19%)670 USD
Price Including Tax4,198 USD
Details
Additional informationBORE PIN 1: 70 MM
BORE PIN 2: 70 MM
CONDITION: 40 %
WIDTH STICK: 281 MM
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering