Quick Search

Cummins LTA-10G1

Cummins LTA-10G1

Year
1999
Working hours
743 h
Email x
Name

My email address:*

My friend's email address:*

Message:

STOWERS POWER SYSTEMS
Knoxville, TN
+1 865 279 9247
Show phone number
Basic information
BrandCummins LTA-10G1
CategoryStationary Generator Sets
Serial Number99-208631-1
Unit NumberEU00084
Catalog Number4886348
Year1999
Hours743 h
CountryUnited States
LocationKnoxville, United States
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Engine power340 hp
Output312 kVA
Frequency60 Hz
Additional information1999 Cummins LTA-10G1, 350kW standby, S/N: 34948221, Cummins LTA-10G1 Non-Tier Rated Diesel engine, 277/480V Three Phase (12 Lead Re-connectable), 3ph, 60Hz, 743 hrs., Analog control panel, 600 Amp main circuit breaker, Battery Charging Engine Alternator, standard air cleaner, 240VAC Jacket Water Heater, 120VAC Battery Charger, Weather Protective Enclosure w/ 465 Gallon Base Fuel Tank, External Exhaust Silencer. Approximate Dimensions: L-10 feet, W- 44 inches, H-84 inches, Approximate package weight 12,000 lbs. Located in Knoxville, TN.

Package Type Dealer Packaged Unit
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering