Caterpillar XQ100

Caterpillar XQ100

Price
34,000 USD
Year
2012
Working hours
5862 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar XQ100
CategoryStationary Generator Sets
Serial NumberD4D02647
Unit NumberF25133
Catalog NumberCU2535706
Manufacturing Year2012
Hours5862 h
CountryUnited States
LocationCleveland, OH
Pricing
Price Excluding Tax$ 34,000
Tax-
Price Including Tax-
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Output125 kVA
Engine power136 hp
Frequency60 Hz
Additional Information(2) MAIN BREAKERS
*HOURS ARE SUBJECT TO CHANGE BASED ON USE
100 KW RATED PORTABLE SOUND ATTENUATED GENERATOR-SET
BATTERIES
BATTERY CHARGER
CAT PERM MAGNET GEN END
COOLANT HEATER
DIGITAL CONTROL PANEL
MULTI VOLTAGE CAPABLE 240 - 480 V
ORIGINAL HOURS
RICHARD GASCA CELL # 305-763-9326
SE HABLA ESPANOL
SOLD AS-IS
SPACE HEATER
XQ100 POWERED BY DIESEL ENGINE C4.4
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
Additional Information(2) MAIN BREAKERS
*HOURS ARE SUBJECT TO CHANGE BASED ON USE
100 KW RATED PORTABLE SOUND ATTENUATED GENERATOR-SET
BATTERIES
BATTERY CHARGER
CAT PERM MAGNET GEN END
COOLANT HEATER
DIGITAL CONTROL PANEL
MULTI VOLTAGE CAPABLE 240 - 480 V
ORIGINAL HOURS
RICHARD GASCA CELL # 305-763-9326
SE HABLA ESPANOL
SOLD AS-IS
SPACE HEATER
XQ100 POWERED BY DIESEL ENGINE C4.4
Power Rating
Standby
60Hz
125kVA / 100kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
OHIO CATSee InventoryWebsiteSelect contact
Richard Gasca
Telephone:+1 440 838 7472
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone