2023 CAT C9 For Sale - 97,500 USD | Cat Used
Quick Search

CAT C9

CAT C9

Year
2023
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

RING POWER CORP.
FL
+1 904 494 1278
Show phone number
Basic information
BrandCAT C9
RING POWER SYSTEMS
CategoryStationary Generator Sets
Serial NumberRZ900528
Catalog Number10185726
Year2023
Hours1 h
CountryUnited States
LocationUnited States
Pricing
Price Excluding Tax97,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Engine power408 hp
Output240 kVA
Frequency60 Hz
Additional informationNEW Caterpillar Model C9, EPA Tier 3, Package Diesel Generator Set, 120/208V or change to 277/480V, CAT Premium CAT GCCP Deepsea Generator Control Panel, Auto Start/Stop, Engine Safety Shutdowns, CAT LC6114B Permanent Magnet Generator, Space Heater, 12 Lead & 105 Degree C, 2 x 1200A LSI, Circuit Breakers, Electronic Governor, Jacket Water Heater, 24V Starter, 10Amp Charger, Standard Air Cleaner, U.L. 2200, Radiator.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering