Caterpillar D8T SU ARO

Caterpillar D8T SU ARO

Price
850,015 USD
Year
2019
Working hours
73 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D8T SU ARO
CategoryDozers
Serial NumberAW400773
Unit NumberAA007293
Catalog NumberCU4515462
Manufacturing Year2019
Hours73 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$ 850,015
Tax-
Price Including Tax-
Features
Additional InformationROLL ON-ROLL OFF
LINES, SINGLE TILT
ALTERNATOR, 150AMP STD
TOOTH, MULTI-SHANK RIPPER
REAR HYDRAULICS, RIPPER
CAB AR, SINGLE PANE
ENGINE, STANDARD
PROTECTION, CYLINDER ROD
8SU/U BULLDOZER, BASIC
PRECLEANER, BASIC
GUARD, FAST FUEL
PRODUCT LINK, CELLULAR PL641
BRAKES, BASIC
GUARD, FAN DEBRIS
ENGINE COOLANT, STD (-37C)
FUEL SYSTEM, FAST FILL
GAUGE, STANDARD
GUARD, FUEL TANK
PUSH ARMS
SEAT, AIR SUSPENSION
MANUAL, ENGLISH
VISIBILITY ARR, BASIC
FUEL ANTIFREEZE, -25C (-13F)
PRICED NEW 07/03/19 EK
ARO, SINGLE TILT
OIL CHANGE SYSTEM HIGH SPEED
LIGHTS, BASIC
RADIO, AM/FM
ANTIFREEZE WINDSHIELD WASHER
FINAL DRIVES, STANDARD
OPERATORS AR, STANDARD
BASIC ARRANGEMENT
UNDERCARRIAGE, PPR, SUSPENDED
CARRIER ROLLERS, SUSPENDED
TRACK, 610MM / 24" ES, PPR
INSTRUCTION, DOMESTIC
LANE 2 ORDER
GRAB HANDLES, PUSH ARM
RIPPER, MULTI-SHANK
BATTERIES, HEAVY DUTY
HEATER, ENGINE COOLANT 120V
CYLINDERS, LIFT, BASIC
GUARDS, BOTTOM, STANDARD
FLUIDS, STANDARD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Used Dealer
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone