Caterpillar D5K2LGP

Caterpillar D5K2LGP

Price
121,500 USD
Year
2016
Working hours
1944 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D5K2LGP
CategoryDozers
Serial NumberKY200697
Unit NumberD5803
Catalog NumberCU4508526
Manufacturing Year2016
Hours1944 h
CountryUnited States
LocationShakopee, MN
Pricing
Price Excluding Tax$ 121,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
DRAWBARDRAWBAR
BLADE, PATBLADE, PAT
DIFF STEERDIFF STEER
SWEEPSSWEEPS
STEER, LEVERSTEER, LEVER
Additional InformationINSPECTION DONE @ 2720 HOURS

LGP
26" SALT TRACKS
4V HYDRAULICS
ARO
ACCUGRADE READY
AIR SUSPENSION SEAT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • emissions
general appearance
  • No
  • No
  • GOOD OVERALL APPEARANCE
  • Good
  • Good
  • Good
  • FairREAR DECAL SCRATCHED
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSOME SCRATCHES
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • No
  • Yes
  • Good51 DEGREES
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAM/FM/BT
  • Good
  • GoodAIR
  • Good
  • GoodREPLACED 8/19
engine
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • NORMAL
  • NORMAL
  • Good
  • GoodRED
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
brake
  • 2ND
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • FairSOME MOVEMENT
  • Good
  • Good
  • Good
final drives
  • Yes
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Link / Brand / Part NumberCAT 6Y9261-62
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front152.5 MM152.5 MM5055
Idlers Front17.5 MM17.5 MM88
Links97 MM96 MM16
Pins & Bushings (External)56.5 MM58 MM7252
Track Roller 114 MM14.5 MM2025
Track Roller 214 MM14 MM2020
Track Roller 314 MM14 MM2020
Track Roller 413 MM13 MM1818
Track Roller 514 MM14 MM2020
Track Roller 613.5 MM14 MM1520
Track Roller 713.5 MM14 MM1520
Track Shoe Grouser Height22 MM22 MM9090
emissions
  • No
  • YES
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER CATSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 888 363 3921
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone