Caterpillar D 5 K 2 LGP

Caterpillar D 5 K 2 LGP

Price
70,000 USD
Year
2016
Working hours
3996 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D 5 K 2 LGP
CategoryDozers
Serial NumberKY202506
Unit Number1171709
Catalog NumberCU4442265
Manufacturing Year2016
Hours3996 h
CountryUnited States
LocationOcala, FL
Pricing
Price Excluding Tax$ 70,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
DRAWBARDRAWBAR
HYD CONTROLHYD CONTROL
BLADE, PATBLADE, PAT
SLOPERSLOPER
STEER, JOYSTICKSTEER, JOYSTICK
STABLE BLADE CONTROLSTABLE BLADE CONTROL
Additional InformationACCUGRADE READY
AIR SUSPENSION SEAT
BLADE SHAKE
BLUETOOTH RADIO
LGP
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • emissions
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairCondenser guard is bent
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
safety items
  • Good
  • Good
  • Good
  • Good
  • GoodSeat belt was replaced
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodCat standard radio
  • Good
  • GoodAir Suspension seat
  • Good
  • Good
  • Yes
  • Yes
  • Yes
engine
  • Good
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Normal
  • Clear
cooling system
  • Good
  • Good
  • Good
  • GoodBelt driven
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • No
  • Yes
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
transmission
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • No
steering
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • All
hydraulics
  • Good
  • Good
  • FairFilter not cut service due at next pm .
  • Good
  • Good10% wear in pins and Bushings
  • Good
  • Good
  • Good
  • Good
  • No
blade
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodTrunnion has 15% wear with plenty of shims for adjustment , no action required at this time
final drives
  • Good
  • Good
  • Good
  • Good
  • No
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front161mm162mm2523
Idlers Front41mm41mm2424
Links106mm106mm2424
Pins & Bushings (External)59mm59mm1818
Segments25%25%
Track Roller 122mm21mm4032
Track Roller 222mm21mm4032
Track Roller 3GuardGuard
Track Roller 419mm21mm1632
Track Roller 520mm21mm2432
Track Roller 622mm21mm4032
Track Roller 7GuardGuard
Track Shoe Grouser Height41mm41mm2525
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?NoSystem one U/C
Average Life Remaining - UNDERCARRIAGE73%
Idlers / TypeRelieved tread
Link / Brand / Part NumberCAT 235-2520
Track Shoes Width / Type26 in
emissions
  • Good
  • Good
  • No
  • 40%
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone