Quick Search

Komatsu D65EX-18

Komatsu D65EX-18

Year
2017
Working hours
3,839 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Wiedemar
+49 3614933318
Show phone number
Basic information
BrandKomatsu D65EX-18
CategoryCrawler dozers
Serial NumberKMT0D127CGA090616
Unit NumberKOMAT99037
Catalog Number10050179
Year2017
Hours3,839 h
CountryGermany
LocationWiedemar, Germany
Pricing
Price Excluding Tax204,838 USD
Tax (19%)38,919 USD
Price Including Tax243,757 USD
Details
Accessories
TRACK SHOES (PADS) CONDITION: 60 %TRACK SHOES (PADS) CONDITION: 60 %
TRACK SHOES (PADS) WIDE: 600 MMTRACK SHOES (PADS) WIDE: 600 MM
UNDERCARRIAGE TRACK BUSHINGS: 50 %UNDERCARRIAGE TRACK BUSHINGS: 50 %
UNDERCARRIAGE CARRIER ROLLERS: 40 %UNDERCARRIAGE CARRIER ROLLERS: 40 %
UNDERCARRIAGE SPROCKETS: 60 %UNDERCARRIAGE SPROCKETS: 60 %
UNDERCARRIAGE TRACK LINKS: 40 %UNDERCARRIAGE TRACK LINKS: 40 %
UNDERCARRIAGE TRACK ROLLERS: 40 %UNDERCARRIAGE TRACK ROLLERS: 40 %
BLADE CONDITION: 60 %BLADE CONDITION: 60 %
ENGINEPOWER: 55 HPENGINEPOWER: 55 HP
OPERATING WEIGHT: 4.9 TOPERATING WEIGHT: 4.9 T
UNDERCARRIAGE IDLERS FRONT: 30 %UNDERCARRIAGE IDLERS FRONT: 30 %
Additional informationBLADE CONDITION: 60 %
ENGINEPOWER: 55 HP
OPERATING WEIGHT: 4.9 T
TRACK SHOES (PADS) CONDITION: 60 %
TRACK SHOES (PADS) WIDE: 600 MM
UNDERCARRIAGE CARRIER ROLLERS: 40 %
UNDERCARRIAGE IDLERS FRONT: 30 %
UNDERCARRIAGE SPROCKETS: 60 %
UNDERCARRIAGE TRACK BUSHINGS: 50 %
UNDERCARRIAGE TRACK LINKS: 40 %
UNDERCARRIAGE TRACK ROLLERS: 40 %
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering