Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Construction
Dozers
Crawler dozers
CAT
Quick Search
Contact dealer
CAT D8T R
2015
7897 Hours
ALTORFER INDUSTRIES
Brand
CAT D8T R
Category
Crawler dozers
Serial Number
FMC00216
Unit Number
UN00212
Select country *
United States
Canada
United Kingdom
South Africa
Australia
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes. Send me marketing emails from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). I know I can withdraw my consent at any time by updating my selections in “My Marketing Preferences.” More Caterpillar email marketing includes Informational, Promotional and Events & Training content. You can change the type of content we send you in “My Marketing Preferences” (links accessed in email or web site footers). Our Global Data Privacy Statement details our privacy practices and how we protect your information.
No. I don’t want to receive marketing emails from Caterpillar Inc. If you change your mind, you can update your email consent and topic preferences in “My Marketing Preferences” (links are in our email and web site footers). Our Global Data Privacy Statement details Caterpillar’s privacy practices and how we protect your information.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Back to search results
CAT D8T R
Home
Construction
Dozers
Crawler dozers
CAT
CAT D8T R
Year
2015
Working hours
7,897 h
Print
Add to favorites
‹
›
×
Videos of CAT D8T R
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
374,000
ALTORFER INDUSTRIES
Oglesby, IL
+1 319 531 0379
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
CAT D8T R
Altorfer Industries
Category
Crawler dozers
Serial Number
FMC00216
Unit Number
UN00212
Catalog Number
4914739
Year
2015
Hours
7,897 h
Country
United States
Location
Oglesby, United States
Pricing
Price Excluding Tax
374,000
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
Air Conditioner
Air Conditioner
Blade Type - SU
Blade Type - SU
Ripper - Single Shank
Ripper - Single Shank
ROPS - Enclosed
ROPS - Enclosed
Auxiliary Hydraulics Pressure
Auxiliary Hydraulics Pressure
Diff Steer
Diff Steer
Engine Enclosures
Engine Enclosures
Lighting
Lighting
Ultra Low Sulfur Diesel Fuel
Ultra Low Sulfur Diesel Fuel
Air Suspension Seat
Air Suspension Seat
Radio - Bluetooth
Radio - Bluetooth
Blade Tilt - Single Tilt
Blade Tilt - Single Tilt
Tier 2 Compliant
Tier 2 Compliant
Additional information
Pictures 1-29-25 with 7,876 hours
Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
13
3
0
battery box
Good
belly pans
Good
cab or canopy
Good
decals
Fair
Minor fading/scratches.
engine enclosures
Good
fenders
Fair
Minor denting along bottom of RH fender, fender is bent upward slightly.
fuel tank
Good
grab irons
Good
hard nose p&b
Good
No looseness.
hood
Good
paint
Good
pre-cleaner bowl
Good
Plastic turbo style.
radiator grill
Good
sheet metal
Good
steps / ladder
Fair
Minor bend in coolant check platform.
transmission guard
Good
safety items
5
0
0
parking brake functioning
Yes
rops certification plate
Yes
safety decals in place
Yes
safety decals legible
Yes
service brakes functioning
Yes
back up alarm
Good
horn
Good
rops
Good
seat belt / date
Good
secondary exit
Good
gauges, operator station, console
20
0
0
air conditioner
Good
arm rest
Good
cab filter / heat vent louvres
Good
dash console
Good
door latches / hinges / seals
Good
floor boards / mats
Good
gauges
Good
headliner
Good
heater / defroster
Good
hour meter - gauges, operation station, console
Good
Counting correctly.
hydraulic controls
Good
interior lights
Good
interior plastic / fabric
Good
monitoring display
Good
radio
Good
seat cushions / suspension / type
Good
switches
Good
transmission controls
Good
windows
Good
windshield wipers
Good
engine
8
0
0
blow by
No
fuel leaks
No
knocking
No
oil leaks
No
oil pressure (h/l/n)
Normal.
belts / pulleys - engine
Good
engine oil level / condition
Good
exhaust / muffler / stack
Good
fuel injection system
Good
No leaks.
governor
Good
intake / air filters
Good
operating condition - engine
Good
turbocharger / blower
Good
No leaks.
emissions
3
0
0
aftertreatment system codes
No
leaks / type
No
aftertreatment heat shields / guards
Good
diesel exhaust fluid (def) tank
Good
diesel particulate filter (dpf) condition / service hours
Good
cooling system
5
0
0
coolant leaks
No
standard radiator
Yes
anti-freeze level / color / condition
Good
ELC.
belts / pulleys - cooling system
Good
fan
Good
hoses / tubes
Good
radiator
Good
electrical, starting and charging system
4
0
0
active codes
No
block heater
Yes
ether aid
Yes
alternator
Good
batteries / cables
Good
starter
Good
work lights
Good
transmission
5
0
0
leaks - transmission
No
No evidence of any leaks.
powershift
Yes
transmission - noisy
No
controls - transmission
Good
operating condition - transmission
Good
torque converter (stall speed)
Good
transmission - forward shifts
Good
transmission - reverse shifts
Good
steering
2
0
0
differential steering controls
Good
steering operating condition
Good
brake
2
0
0
parking brake operation
Good
service brake operation
Good
hydraulics
7
0
0
control linkage - hydraulics
Good
hose lines
Good
lift cylinders
Good
mounts / yokes
Good
No looseness.
overall operating condition
Good
tank / sight glass / cap
Good
tilt cylinder
Good
blade
7
2
0
back of blade
Good
cutting edge & bits
Fair
20% remaining, will need flipped soon.
face / moldboard
Good
knuckle
Good
pins
Fair
Minor looseness starting in tilt cylinder pins and tilt link pins, useable/no repair needed.
push arm
Good
spill rack
Good
stabilizer link
Good
trunnions
Good
ripper / grapple / winch
3
0
0
beam / frame
Good
pins & bushings
Good
shanks / get
Good
90% remaining.
undercarriage
4
0
0
Condition
Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?
No
Bottom Rollers
CAT single and double flange rollers. GC, minor wear.
Cannon / Track Adjuster
RH cannon seal is leaking/dripping, LH seal is starting to leak/seep.
Carrier Rollers
New CAT rollers.
Equalizer Bar
No looseness
Idlers / Type
GC, LH front is new CAT idler, other idlers are DCF with minimal wear.
Link / Brand / Part Number
DCF links, minor wear.
Notes - UNDERCARRIAGE 1
Undercarriage measured 1-29-25 at 7,876 hours. Wear percentages on non-CAT components are visual estimates.
Pivot Shaft
No leaks.
Segments
New segments.
Track Shoes Width / Type
DCF 24” track shoe, GC.
Guiding Guard - Left
Good
Guiding Guard - Right
Good
Track Frame - Left
Good
Track Frame - Right
Good
Carrier Rollers Front
246
246
2
2
Idlers Front
20.5
24.5
6
20
Idlers Rear
24.5
24.5
20
20
Links
42.9
42.4
25
27
Pins & Bushings (External)
9.9
9.4
50
55
Pins & Bushings (Internal)
865
865
2
2
Segments
238
238
4
4
Track Roller 1
55.4
56.1
30
27
Track Roller 2
56.9
56.1
24
27
Track Roller 3
55.1
55.1
24
24
Track Roller 4
55.6
55.6
22
22
Track Roller 5
55.4
55.6
23
22
Track Roller 6
55.1
55.6
24
22
Track Roller 7
56.1
55.4
27
30
Track Roller 8
56.1
54.6
27
33
Track Shoe Grouser Height
74.7
74.7
25
25
final drives
2
0
0
magnetic plugs removed & checked?
Yes
housings, left
Good
housings, right
Good
comments, misc. repairs, general remarks
comment 1
Inspected 1-29-25 at 7,876 hours.
general condition
3
0
0
et product status report download
Yes
logged / active codes
No
machine starts and is operable
Yes
body
Good
frame
Good
general
Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
CAT D8T R on Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.