2019 CAT D 6 T For Sale - 263,900 USD | Cat Used
Quick Search

CAT D 6 T

CAT D 6 T

CAT Certified
Year
2019
Working hours
634 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MADISA
Mineral De La Reforma
+52 8184002000
Show phone number
Basic information
BrandCAT D 6 T
Maquinas Diesel SA de CV
CategoryCrawler dozers
Serial NumberSMC01968
Unit NumberP018609
Catalog Number10089527
Year2019
Hours634 h
CountryMexico
LocationMineral de la Reforma, Mexico
Pricing
Price Excluding Tax263,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Blade Type - SUBlade Type - SU
Ripper - Multi-ShankRipper - Multi-Shank
Product LinkProduct Link
Diff SteerDiff Steer
ROPS - EnclosedROPS - Enclosed
Additional informationCab, rops, air conditioning, C9 CAT 239HP engine, Power Shift 3F/3R transmission, multi-shank ripper, 6SU blade, 22 in undercarriage shoes. Product Link. No lightbar.

Customer Value Agreement (CVA) CVA Basico 2000 horas
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement CVA Basico 2000 horas
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1400
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
310
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Fair
gauges, operator station, console
1500
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
  • No
cooling system
700
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1200
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • Good
  • Good
hydraulics
720
  • No
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Fair
blade
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
ripper / grapple / winch
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front1212
Idlers Front3030
Idlers Rear3030
Links2224
Pins & Bushings (External)1620
Segments2115
Track Roller 11212
Track Roller 21510
Track Roller 31212
Track Roller 41212
Track Roller 51015
Track Roller 61012
Track Shoe Grouser Height2320
final drives
400
  • Good
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering