Sullair 185 CFM COMPRESSOR

Sullair 185 CFM COMPRESSOR

Price
14,500 USD
Year
2014
Working hours
1869 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandSullair 185 CFM COMPRESSOR
CategoryCompressed Air
Serial Number201412120017
Unit NumberMJ004313
Catalog NumberCU4677816
Manufacturing Year2014
Hours1869 h
CountryUnited States
LocationFargo, ND
Pricing
Price Excluding Tax14,500 USD
Tax USD
Price Including Tax USD
Details
Additional Information185 CFM @ 100 PSI
MOUNTED ON SINGLE AXLE TRAILER
Features
Accessories
TRAILER MOUNTEDTRAILER MOUNTED
BALL HITCHBALL HITCH
Additional Information185 CFM @ 100 PSI
MOUNTED ON SINGLE AXLE TRAILER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BUTLER MACHINERY COMPANYSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 701 2981700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone